TL-504-4FP - Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series | Parker NA

Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series | #TL-504-4FP

Click to View CAD Model
TL-504-4FP

Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series | #TL-504-4FP

TL Series steel nipple with female thread


Especificaciones técnicas

  • Mitad de acoplamiento: Male Nipple
  • Tamaño del cuerpo (pulg): 1/2
  • Tipo de conexión: Female NPTF
  • Tamaño de la rosca de la conexión (pulg): 1/4 - 18
  • D.I. de la manguera (pulg): NA
  • Tipo de válvula: Unvalved
  • Tipo de intercambio: Schrader Twist Lock
  • Presión de trabajo máxima: 300 psi
  • Aplicación: Pneumatic
  • Temperatura máxima de funcionamiento: 250 °F
  • Tipo de productos: Push to connect
  • Temperatura mínima de funcionamiento: -40 °F
  • Tamaño hexagonal: 0.63 inch
  • Material del cuerpo: Steel
  • Tipo de recubrimiento: Zinc with clear trivalent chromate
Safety Warning

Información del artículo

TL Series Quick Connect Air Couplers, up to 300 psi, connect with TL Series Nipples and are interchangeable with Schrader twist lock style couplings. They are push to connect, single shut off quick couplings. To disconnect, the coupler sleeve must be manually twisted 1/8 turn to release the nipple. It is designed to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop.
Twist lock style couplers are also used on breathing air lines and respirator equipment used in paint booths, chemical laboratories and similar environments.

Technical Characteristics:
• Sizes: 1/4”, 1/2”                             
• Materials: Brass body with steel sleeve
• Port Ends: Female NPTF, Male NPTF
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation
• Environmental health and safety


Features/Benefits:
• Twist lock design resists accidental disconnection                          
• Easy push to connect operation
• High flow valve with minimal pressure drop

Applications:
• Safety equipment, respirators
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Teléfono

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687539