Crimped Thermoplastic UHP Hose Fittings TX Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de conexión 2

Tamaño de la rosca de la conexión

D.I. de la manguera (mm)

Presión máxima de trabajo (Mpa)

Material del cuerpo

Tipo de conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings TX Series Crimped Thermoplastic UHP Hose Fittings TX Series

Crimped Thermoplastic UHP Hose Fittings TX Series

Parker High Pressure TX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for tube cleaning hose types with working pressure from 100 up to 150 MPa.

Especificaciones técnicas

  • Diámetro interior nominal: DN 3 to 8
  • Diámetro interior de la manguera: -025 to -5 (Size), 1/8 to 5/16 inch
  • Longitud: 24 to 427 mm, 1 to 14.9 inch
  • Presión de trabajo máxima: 5000 to 21750 psi
  • Forma: Straight
  • Estilo de productos: Male National Pipe Tapered (NPT), Female National Pipe Tapered (NPT), Female JIC Swivel, Female Type “M” Swivel, Metric Female Swivel Heavy Series with O-ring, Female BSP Swivel (ballnose), Male BSP Nozzle Nipple, Metric Male Nozzle Nipple, API Flange
  • Materiales de fabricación: Carbon Steel, Zinc-plated, Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker Polyflex High Pressure TX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Oil & Gas
• Industrial

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Tube cleaning (heat ex-changers in the chemical and oil refining industry).
• Flexible lance at working pressure of 75 MPa and higher.
• Suitable for tube cleaning hose types with working pressure from 100 up to 150 MPa (14500 up to 21750 psi)

Documentos relacionados

×
Productos Tipo de conexión 2 Tamaño de la rosca de la conexión D.I. de la manguera (mm) Presión máxima de trabajo (Mpa) Material del cuerpo Tipo de conexión
101TX-1-02-PL Male, NPT 1/16" 3 mm 103.4 MPa Stainless steel ProLance
101TX-2-025-PL Male, NPT 1/8" 4 mm 103.4 MPa Stainless steel ProLance
101TX-2-02-PL Male, NPT 1/8" 3 mm 103.4 MPa Stainless steel ProLance
101TX-2-03-PL Male, NPT 1/8" 4.8 mm 103.4 MPa Stainless steel ProLance
1YZTX-2-02W Male, metric, nozzle nipple M7 3 mm 110.0 MPa Stainless steel
1YZTX-1-025W Male, metric, nozzle nipple M5 4 mm 150.0 MPa Stainless steel
1YZTX-2-025W Male, metric, nozzle nipple M7 4 mm 150.0 MPa Stainless steel
1YZTX-4-025W Male, metric, nozzle nipple M8 4 mm 150.0 MPa Stainless steel
1YZTX-5-025W Male, metric, nozzle nipple M10x1.0 4 mm 150.0 MPa Stainless steel
1YZTX-2-03W Male, metric, nozzle nipple M7 4.8 mm 150.0 MPa Stainless steel
1YZTX-4-03W Male, metric, nozzle nipple M8 4.8 mm 150.0 MPa Stainless steel
1YZTX-5-04W Male, metric, nozzle nipple M10x1.0 6.4 mm 110.0 MPa Stainless steel
1YZTX-5-05W Male, metric, nozzle nipple M10x1.0 7.9 mm 100.0 MPa Stainless steel
1HETX-48-48-FLAT Male, NPT 5-3/8"-3-1/2 n/a 103.5 MPa
1HNTX-48-48 Male, NPT 5-3/8"-3-1/2 n/a 103.5 MPa
101TX-1-025-PL Male, NPT 1/16" 4 mm 103.4 MPa Stainless steel ProLance
101TX-2-04-PL Male, NPT 1/8" 6.4 mm 103.4 MPa Stainless steel ProLance
101TX-4-025-PL Male, NPT 1/4" 4 mm 103.4 MPa Stainless steel ProLance
101TX-4-03-PL Male, NPT 1/4" 4.8 mm 103.4 MPa Stainless steel ProLance
101TX-4-04-PL Male, NPT 1/4" 6.4 mm 103.4 MPa Stainless steel ProLance
101TX-4-05-PL Male, NPT 1/4" 7.9 mm 103.4 MPa Stainless steel ProLance
101TX-6-05-PL Male, NPT 3/8" 7.9 mm 103.4 MPa Stainless steel ProLance
102TX-1-025-PL Female, NPT 1/16" 4 mm 103.4 MPa Stainless steel ProLance
102TX-4-04-PL Female, NPT 1/4" 6.4 mm 103.4 MPa Stainless steel ProLance
1YBTX-2-03-PL Male, BSP, nozzle nipple G 1/8 4.8 mm 140.0 MPa Stainless steel
1YBTX-2-04-PL Male, BSP, nozzle nipple G 1/8 6.4 mm 110.0 MPa Stainless steel
1YBTX-4-04-PL Male, BSP, nozzle nipple G 1/4 6.4 mm 110.0 MPa Stainless steel
1YBTX-4-05-PL Male, BSP, nozzle nipple G 1/4 7.9 mm 100.0 MPa Stainless steel
1YHTX-4-025-PL Male, UNF, male, nozze nipple 1/4"-28 UNF 4 mm 150.0 MPa Stainless steel
1YHTX-6-03-PL Male, UNF, male, nozze nipple 3/8"-24 UNF 4.8 mm 140.0 MPa Stainless steel
1YZTX-2-025-PL Male, metric, nozzle nipple M7 4 mm 150.0 MPa Stainless steel
1YZTX-5-025-PL Male, metric, nozzle nipple M10x1.0 4 mm 150.0 MPa Stainless steel
101TX-1-02W Male, NPT 1/16" 3 mm 103.4 MPa Stainless steel
101TX-2-02W Male, NPT 1/8" 3 mm 103.4 MPa Stainless steel
101TX-1-025W Male, NPT 1/16" 4 mm 150.0 MPa Stainless steel
101TX-2-025W Male, NPT 1/8" 4 mm 150.0 MPa Stainless steel
101TX-4-025W Male, NPT 1/4" 4 mm 150.0 MPa Stainless steel
101TX-2-03W Male, NPT 1/8" 4.8 mm 140.0 MPa Stainless steel
101TX-4-03W Male, NPT 1/4" 4.8 mm 140.0 MPa Stainless steel
101TX-4-04W Male, NPT 1/4" 6.4 mm 140.0 MPa Stainless steel
101TX-4-05W Male, NPT 1/4" 7.9 mm 103.4 MPa Stainless steel
101TX-6-05W Male, NPT 3/8" 7.9 mm 103.4 MPa Stainless steel
102TX-1-025W Female, NPT 1/16" 4 mm 103.4 MPa Stainless steel
102TX-2-03W Female, NPT 1/8" 4.8 mm 103.4 MPa Stainless steel
102TX-4-04W Female, NPT 1/4" 6.4 mm 103.4 MPa Stainless steel
106TX-6-04W Female, JIC 9/16"-18 6.4 mm 110.0 MPa Carbon steel zinc plated
1AYTX-6-025W Female, Type "M" swivel 9/16-18 UNF 4 mm 150.0 MPa Carbon steel zinc plated
1AYTX-6-03W Female, Type "M" swivel 9/16-18 UNF 4.8 mm 150.0 MPa Carbon steel zinc plated
1AYTX-6-04W Female, Type "M" swivel 9/16-18 UNF 6.4 mm 110.0 MPa Carbon steel zinc plated
1AYTX-8-05W Female, Type "M" swivel 3/4-16 UNF 7.9 mm 100.0 MPa Carbon steel zinc plated
1C9TX-16-02W Female, metric M24x1.5 3 mm 110.0 MPa Carbon steel zinc plated
1C9TX-16-025W Female, metric M24x1.5 4 mm 150.0 MPa Carbon steel zinc plated
1C9TX-16-03W Female, metric M24x1.5 4.8 mm 150.0 MPa Carbon steel zinc plated
1C9TX-16-04W Female, metric M24x1.5 6.4 mm 110.0 MPa Carbon steel zinc plated
1U0TX-4-02W Female, BSP, swivel (ballnose) 1/4" 3 mm 110.0 MPa Carbon steel zinc plated
1U0TX-4-025W Female, BSP, swivel (ballnose) 1/4" 4 mm 150.0 MPa Carbon steel zinc plated
1U0TX-4-03W Female, BSP, swivel (ballnose) 1/4" 4.7 mm 150.0 MPa Carbon steel zinc plated
1U0TX-4-04W Female, BSP, swivel (ballnose) 1/4" 6.3 mm 110.0 MPa Carbon steel zinc plated
1U0TX-6-05W Female, BSP, swivel (ballnose) 3/8" 7.9 mm 100.0 MPa Carbon steel zinc plated
1YBTX-2-02W Male, BSP, nozzle nipple 1/8" 3 mm 110.0 MPa Stainless steel
1YBTX-2-025W Male, BSP, nozzle nipple 1/8" 4 mm 150.0 MPa Stainless steel
1YBTX-4-025W Male, BSP, nozzle nipple 1/4" 4 mm 150.0 MPa Stainless steel
1YBTX-2-03W Male, BSP, nozzle nipple 1/8" 4.8 mm 150.0 MPa Stainless steel
1YBTX-4-03W Male, BSP, nozzle nipple 1/4" 4.8 mm 150.0 MPa Stainless steel
1YBTX-2-04W Male, BSP, nozzle nipple 1/8" 6.4 mm 110.0 MPa Stainless steel
1YBTX-4-04W Male, BSP, nozzle nipple 1/4" 6.4 mm 110.0 MPa Stainless steel
1YBTX-4-05W Male, BSP, nozzle nipple 1/4" 7.9 mm 100.0 MPa Stainless steel
1YBTX-6-05W Male, BSP, nozzle nipple 3/8" 7.9 mm 100.0 MPa Stainless steel
1YHTX-4-025W Male, UNF, male, nozze nipple 1/4"-28 4 mm 150.0 MPa Stainless steel
1YHTX-4-025W-LH Male, UNF, male, nozze nipple 1/4"-28 4 mm 150.0 MPa Stainless steel
1YHTX-6-03W Male, UNF, male, nozze nipple 3/8"-24 4.8 mm 150.0 MPa Stainless steel
1YZTX-2-03-PL Male, Metric, nozzle nipple M7 4.8 mm 150.0 MPa Stainless steel
1YHTX-6-03W-LH Male, UNF, male, nozze nipple 3/8"-24 UNF-LH 5 mm 140.0 MPa
106TX-4-03C Female, JIC 7/16"-20 4.8 mm 140.0 Mpa Stainless steel
1C9TX-10-04W Female, metric M24x1.5 6.4 mm 110.0 MPa Carbon steel zinc plated
1C9TX-12-05W Female, metric M20x1.5 7.9 mm 100.0 MPa Carbon steel zinc plated
1C9TX-16-04C Female, metric M24x1.5 6.4 mm 110.0 MPa Stainless steel
1C9TX-16-05W Female, metric M24x1.5 7.9 mm 100.0 MPa Carbon steel zinc plated
1AYTX-8-025W Female, Type "M" swivel 3/4-16 UNF 4 mm 150.0 MPa Carbon steel zinc plated
1AYTX-8-03W Female, Type "M" swivel 3/4-16 UNF 4.8 mm 150.0 MPa Carbon steel zinc plated
1YBTX-2-02-PL Male, BSP, nozzle nipple G 1/8 3.0 mm 110.0 MPa Stainless steel ProLance
1YBTX-2-025-PL Male, BSP, nozzle nipple G 1/8 4.0 mm 150.0 MPa Stainless steel ProLance
1YBTX-4-025-PL Male, BSP, nozzle nipple G 1/4 4.0 mm 150.0 MPa Stainless steel ProLance
1YBTX-4-03-PL Male, BSP, nozzle nipple G 1/4 4.8 mm 150.0 MPa Stainless steel ProLance
1YBTX-6-05-PL Male, BSP, nozzle nipple G 3/8 7.9 mm 100.0 MPa Stainless steel ProLance

687PDC
687513