Ultra-High Purity (UHP) High Flow Diaphragm Valve – 955 Series | #955MSTS


LOADING IMAGES
955MSTS

Ultra-High Purity (UHP) High Flow Diaphragm Valve – 955 Series | #955MSTS

The 955 Series provides excellent reliability, leak integrity, and cleanliness making it ideal for use in UHP semiconductor applications needing flow capacities up to 0.55 Cv and operating pressures up to 250 psig.


Especificaciones técnicas

  • Tipo de accionamiento: Mini-Lever
  • Conexión de salida: 1/4" Tube Stub
  • Conexión de entrada: 1/4" Tube Stub
Safety Warning

Información del artículo

The Parker 955 Series diaphragm valve offers excellent leak integrity, high cycle life, and low particle generation making it ideal for use in UHP semiconductor applications.
The 955 Series design has no internally wetted threads or springs which minimizes particle generation and particle entrapment for reduced process contamination.  The valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance free service life in taxing applications. The 955 Series wetted components are fabricated from specialty materials to provide exceptional corrosion resistance and leak integrity. The internally electropolished body is manufactured from Parker’s proprietary UHP grade 316L stainless steel, Vericlean™. The diaphragm is a high strength Cobalt based alloy to maximize product life and the PCTFE, PEEK®, or Vespel® seat provides excellent chemical compatibility along with a robust shut-off performance.
All 955 Series valves are cleaned to exacting semiconductor industry requirements and assembled in class 100 cleanroom environments. Prior to shipping, all valve seals (seat, and diaphragm) are 100% Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.
Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Gas Cabinets
• Valve Manifold Boxes (VMB)

Features/Benefits:
• 5 micro inch (Ra) electropolish surface finish
• High cycle life (including corrosive service)
• Internally springless and thread less design minimizes particle generation and gas entrapment
• Fully functional from vacuum to 250 psig
• Internal leak rate: ≤ 4 x 10-9 scc/sec He
• External leak rate: ≤ 2 x 10-10 scc/sec He
• Cv of .55

VeriClean – TM Parker Hannifin Corporation, Veriflo Division
Vespel – TM DuPont Performance Elastomers L.L.C.
PEEK – TM Victrex plc.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Veriflo Division

250 Canal Boulevard

Richmond, CA 94804 USA

Teléfono

+1 (510) 235-9590

Fax

+1 (510) 232-7396

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
938256