Ultra-High Purity (UHP) Low Flow/Pressure Diaphragm Valve Manifold – 930Y Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Ultra-High Purity (UHP) Low Flow/Pressure Diaphragm Valve Manifold – 930Y Series

Ultra-High Purity (UHP) Low Flow/Pressure Diaphragm Valve Manifold – 930Y Series

The 930Y Series combines two valves into a single body simplifying the integration of a purge line into a gas system. Ideal for (ultra-high purity) semiconductor applications needing flow capacities up to 0.30 Cv and operating pressures up to 300 psig.

Especificaciones técnicas

  • Material del cuerpo: VeriClean 316L Stainless Steel
  • Materiales del diafragma: Elgiloy, Equivalent
  • Material del asiento: PCTFE (std), PEEK, Vespel
  • Material del tapón: 17-4 Stainless Steel
  • Material de la tuerca: 316L Stainless Steel
  • Material del alojamiento: Anodized Aluminum
  • Presión de prueba: 188 psig (13 barg) (NC, NO)<br/>450 psig (31 barg) (I, M)
  • Presión de rotura: 375 psig (26 barg) (NC, NO)<br/>900 psig (62 barg) (I, M)
  • Caudal: Cv 0.3 Process Valve (NC, NO, I)<br/>Cv 0.22 Process Valve, Lever (M)<br/>Cv 0.18 Purge Valve
  • Tasa de fuga interna: ≤ 1 x 10-9 scc/sec He
  • Tasa de fuga externa: ≤ 2 x 10-10 scc/sec He
  • Acabado superficial: 10 micro inch Ra
  • Volumen: 4.26 cm3
  • Peso: 2.1 lb, 0.95 kg
  • Rango de presión de entrada máxima: 125 psig (8.6 barg) (NC, NO)<br/>300 psig (20.7 barg) (I, M)
  • Rango de presión de entrada mínima: Vacuum
  • Presión de accionamiento: 75 psig nominal (5 barg)
  • Tamaño de la conexión de entrada de aire: 1/8-27 NPT
  • Temperatura de desgasificación: in the open position: 250 °F, 121°C in the open position °C
  • Temperatura máxima de funcionamiento: 66 °C, 150 °F
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
Safety Warning

Descripción completa del producto

The Parker 930Y Series diaphragm Y-valve offers excellent leak integrity, high cycle life, and low particle generation making it ideal for use in UHP semiconductor applications. 
The 930Y Series’ thread-less and spring-less design minimizes particle generation and entrapment areas for reduced process contamination.  The valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance free service life over millions of cycles. All wetted components are manufactured from specialty metals to provide exceptional corrosion resistance and leak integrity. The internally electropolished VeriClean™ 316L stainless steel body and high strength Cobalt based alloy diaphragm allow it to surpass the industry standard Semi F20 specification. The variety of available seat materials: PCTFE, PEEK® and Vespel® to allow the 930Y series to operate at many different temperatures and with a wide range of process fluids.  These materials combined with the product’s exacting design features afford the 930Y Series extreme corrosion resistance and maximum cycle life at inlet pressures up to 300 psig. 
The 930Y Series is offered in several flow path configurations to accommodate up-stream, down-stream, and common path purging applications. Internal dead leg volumes are minimized to improve purging effectiveness. 
All 930Y Series valves are cleaned to exacting semiconductor industry requirements and assembled in class 100 cleanroom environments. Prior to shipping, all valve seals (seat, and diaphragm) are 100% Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.

Markets:
•Semiconductor
•Analytical Laboratory
•Pharmaceutical
•BioPharm
•Aerospace
•IndustriaL

Applications:
•Corrosive and specialty gases
•Semiconductor Tools
•Tool Hook-ups
•Gas Cabinets
•Valve Manifold Boxes (VMB)

Features/Benefits:
•5 microinch (Ra) electropolish surface finish
•High cycle life (including corrosive service)
•Internally springless and thread less design minimizes particle generation and gas entrapment
•Fully functional from vacuum to 300 psig (manual) and 125 psig (air-operated)
•Internal leak rate: ≤ 1 x 10-9 scc/sec He
•External leak rate: ≤ 2 x 10-10 scc/sec He
•75 psig nominal AOP actuation pressure

VeriClean – TM Parker Hannifin Corporation, Veriflo Division
Vespel – TM DuPont Performance Elastomers L.L.C.
Peek – TM Victrex plc.

Documentos relacionados

×

687PDC
938256