Ultra-High Purity (UHP) Surface Mount Diaphragm Valve - SM930 Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Ultra-High Purity (UHP) Surface Mount Diaphragm Valve - SM930 Series

Ultra-High Purity (UHP) Surface Mount Diaphragm Valve - SM930 Series

The SM930 Series surface mount valve provides excellent reliability, leak integrity, and cleanliness making it ideal for use in UHP semiconductor tool applications requiring flow capacities up to 0.30 Cv and operating pressures up to 250 psig

Especificaciones técnicas

  • Material del cuerpo: VeriClean 316L Stainless Steel
  • Materiales del diafragma: Elgiloy, equivalent
  • Material del asiento: PCTFE (std), PEEK, Vespel
  • Material del tapón: 17-4 Stainless Steel
  • Material de la tuerca: 316L Stainless Steel
  • Presión de rotura: 375 psig (26 barg) (LPNC, LPNO, LP1NC, G)<br/>750 psig (52 barg) (I, K, M)
  • Presión de prueba: 188 psig (13 barg) (LPNC, LPNO, LP1NC, G)<br/>375 psig (26 barg) (I, K, M)
  • Caudal: Cv 0.25 (LP)<br/>Cv 0.20 (1/4 Turn Manual)
  • Tasa de fuga interna: < 1 x 10-9 scc/sec He
  • Tasa de fuga externa: < 2 x 10-10 scc/sec He
  • Acabado superficial: 5 micro inch Ra or less
  • Rango de presión de entrada máxima: 125 psig (8.6 barg) (LPNC, LPNO, LP1NC, G)<br/>250 psig (17 barg) (I, K, M)
  • Rango de presión de entrada mínima: Vacuum
  • Presión de accionamiento: 75 psig (5 barg) nominal
  • Temperatura de desgasificación: in the open position: 250 °F, 121°C in open position °C
  • Temperatura máxima de funcionamiento: 66 °C, 150 °F
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
Safety Warning

Descripción completa del producto

The Parker SM930 Series stainless steel body diaphragm valve offers excellent leak integrity, high cycle life, and low particle generation making it ideal for use in UHP semiconductor applications.



The SM930 Series’ thread-less and spring-less design minimizes particle generation and entrapment areas for reduced process contamination.  The valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance free service life over millions of cycles. All wetted components are manufactured from specialty metals to provide exceptional corrosion resistance and leak integrity. The internally electropolished VeriClean™ 316L stainless steel body and high strength Cobalt based alloy diaphragm allow it to surpass the industry standard Semi F20 specification. The variety of available seat materials: PCTFE, PEEK® and Vespel® to allow the SM930 series to operate at many different temperatures and with a wide range of process fluids.  These materials combined with the exacting design features afford the SM930 Series extreme corrosion resistance and maximum cycle life at inlet pressures up to 250 psig.



All SM930 Series valves are cleaned to exacting semiconductor industry requirements and assembled in class 100 cleanroom environments. Prior to shipping, all valve seals (seat, and diaphragm) are 100% Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.



Markets:

• Semiconductor

• Analytical Laboratory

• Pharmaceutical

• BioPharm

• Aerospace

• Industrial



Applications:

• Corrosive and specialty gases

• Semiconductor Tools

• Tool Hook-ups

• Gas Cabinets

• Valve Manifold Boxes (VMB)



Features/Benefits:

• 5 micro inch (Ra) electropolish surface finish

• High cycle life (including corrosive service)

• Internally springless and threadless design minimizes particle generation and gas entrapment

• Fully functional from vacuum to 250 psig

• Internal leak rate: ≤ 1 x 10-9 scc/sec He

• External leak rate: ≤ 2 x 10-10 scc/sec He

• 75 psig nominal AOP actuation pressure



VeriClean − TM Parker Hannifin, Verilfo Division

Vespel − TM Dupont

Peek – TM Victrex plc.

Documentos relacionados

×

687PDC
938256