UHP Weld Fitttings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Configuración

Tamaño de la conexión (pulg)

Material del cuerpo

Opciones

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
UHP Weld Fitttings

UHP Weld Fitttings

Parker 316L Stainless Steel Weld Fittings are made for use in ultra high purity semiconductor applications. Optimized for orbital welding systems, they meet SEMI F20 requirements for cleanliness and corrosion resistance.

Especificaciones técnicas

  • Tipo de conexión: Welded
  • Tipo de conexión: NPT / NPTF
  • Configuración: Extended Union Elbow, Extended Run Tee, Extended Branch Tee, Reducing Elbow, Reducing Tee, Reducing Union, Union Cross, Union Elbow 45°, Union Elbow, Union Tee, Tribow
  • Tamaño de la conexión: 1/4, 3/4 x 1/4, 3/4 x 3/8, 3/4 x 1/2, 3/8 x 1/4, 1/2 x 1/4, 1/2 x 3/8, 1/4 x 1/8, 3/4, 3/8, 1/2 inch
  • Opciones: na, Electropolish
Safety Warning

Descripción completa del producto

Parker Veriflo’s line of SEMI F20 material grade UHP weld fittings provide cost effective solutions and guarantee Parker’s quality, reliability and performance.
Parker Weld fittings are designed for applications where ultra high purity applications are required and provide compact designs for use with orbital weld equipment. Standard finish weld fittings have an internal surface roughness average of 10 µin. (0.25µm) Ra while PE finished fittings have an internal surface roughness average of 5 µin. (0.13µm) Ra.
The UHP Weld Fittings line allows Parker to compete in fab applications at a competitive price point and complements Parker’s current VacuSeal and Mini buttweld lines, whose robust design works best for critical applications at the semiconductor tool.

Market:
• Semiconductor Fabrication

Features/Benefits:
• Compact Design allows for system miniaturization and close coupled spacing
• Material traceability via permanently marked heat codes on each wetted component
• Permanent product designation identifies manufacturer, material and internal finish when applicable
• Sharp and square tube ends improves alignment and weld repeatability
• Smooth, radiused junctions promote better flow transition, reduces turbulent flow, and reduces possible entrapment sites
• Controlled wetted surfaces meet stringent ultra high purity system requirements by preventing outgassing and inhibiting corrosion

Applications:
• Tool Hook-Up
• Valve Manifold Boxes
• Gas Cabinets

Documentos relacionados

Literature and Reference Materials
UHP Metal Face Seal and Weld Fittings
×
Productos Configuración Tamaño de la conexión (pulg) Material del cuerpo Opciones
SSS-42RU Reducing Union 1/4" x 1/8" Stainless Steel 316L na
SSS-64RU Reducing Union 3/8" x 1/4" Stainless Steel 316L na
SSS-4UE Union Elbow 1/4" Stainless Steel 316L na
SSS-6UE Union Elbow 3/8" Stainless Steel 316L na
SSS-4UT Union Tee 1/4" Stainless Steel 316L na
SSS-6UT Union Tee 3/8" Stainless Steel 316L na

687PDC
938256