Vapor Safety Relief Valves | #110253


LOADING IMAGES
110253
Click to View CAD Model

Vapor Safety Relief Valves | #110253

Product Description: SRH2 @ 260 psi (1/2" FPT Inlet x 1" FPT Outlet)


Especificaciones técnicas

  • Conexión de entrada: 1/2" FPT
  • Caudal de aire: 59.2 Lbs/min, 775 SCFM
  • Conexión de salida: 1" FPT
  • Tipo de válvula: SRH2
  • Ajuste de descarga de presión (psig): 260.0
  • Serie del producto: Safety Relief Valves
  • Aplicación: Vapor
  • Tipo de refrigerante: Suitable for Ammoina and other common refrigerants (vapor only)
  • Tipo de material: Cast Steel, Stainless Steel, PTFE
  • Tamaño del orificio: 12.7 mm, 0.5 inch
  • Rango de presión: 27.6 barg, 400.0 psig
  • Temperatura mínima de funcionamiento: -45.0 °C, -50.0 °F
  • Temperatura máxima de funcionamiento: 150.0 °C, 300.0 °F
  • Temperatura ambiente mínima: -29.0 °C, -20.0 °F
  • Temperatura ambiente máxima: 94.0 °C, 200.0 °F
  • Especificación: Designed to comply with ASHRAE and IIAR standards
Safety Warning

Información del artículo

The Type SR, SRH, H High Capacity Safety Relief Valves are designed and constructed to meet the requirements of Section VIII ASME Boiler and Pressure Vessel Code and ANSI/ASHRAE 15 Code requirements and bear the ASME Code Symbol (UV). Safety Relief Valves should be used to protect each refrigeration system pressure vessel that can be isolated by valves. In many localities state or municipal codes govern selection and installation of Relief Valves. Employing proven principles of design, these Safety Relief Valves are highly reliable and dependable. Precision machined moving parts of stainless steel, and a PTFE disc prevent sticking due to corrosion or cold welding and assure valve opening at the set pressure long after installation. They are not suitable for corrosive ambient atmospheres such as chlorine, etc.

Markets:

• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:

• ANSI/ASHRAE 15 Compliant
• Excellent Repeatability
• All Stainless Steel Internal Parts
• Unaffected by Vibration
• PTFE Seat
• Pressure Settings from 150 to 400 psi

Application:

• Compressor Packages
• Accumulator Vessels
• Receiver Vessels
• Anywhere overpressure protection is required

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Teléfono

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687475