Variable Speed Vane Pump – Series T7 (AP) | #T7DDS E42 E20 1R01 A1M0


LOADING IMAGES
054-49740-001S

Variable Speed Vane Pump – Series T7 (AP) | #054-49740-001S

T7 variable speed vane pumps especially dedicated to provide an ideal solution for modern servo controlled machines.


Especificaciones técnicas

  • Rotación: Clockwise
  • Material - Juntas: (BUNA N)
  • Desplazamiento del puerto de salida 2 (cc/rev): 66.0
  • Ubicación del puerto: 01
  • Opciones adicionales: NA
  • Conexión del puerto de salida 1: 1.1/4" 4 bolts SAE flanges J518 with Metric threads
  • Entrada de conexión del puerto: 4" 4 bolts SAE flanges J518 with Metric threads
  • Tamaño de la brida: SAE J744-SAE C 6bolts
  • Desplazamiento del puerto de salida 1 (cc/rev): 137.5
  • Conexión del puerto de salida 2: 1.1/4" 4 bolts SAE flanges J518 with Metric threads
  • Tipo de eje: keyed (SAE C)
  • Tipo de bomba: T7DDS E42 E20 1R01 A1M0
Safety Warning

Información del artículo

Parker Hannifin is proud to introduce in this catalogue its selection of hydraulic vane pumps especially dedicated to variable speed drive applications. The unique technology of theses hydraulic pumps is allowing a wide range of operating speeds, to take the maximum benefits of modern power transmissions. When driven with asynchronous or synchronous electric motors and piloted by frequency controllers, they operate in the most efficient and reliable ways, allowing maximum energy savings.

Markets:
• Plastic Industrial
• Auto Industrial

Main benefits of variable speed drives:

Energy savings
• Up to 70 % less electric Energy for the E Motor and less or no cooling for the hydraulic equipment
• Lower noise emissions
• Lower total cost of the hydraulic system
• Smaller pump, less valves, less or no cooling, smaller fluid tank, increased lifetime for the components

Product key features:

Reliable performance
These T7 hydraulic pumps have been designed especially for variable speed drives and are offering a wide speed range. Like all our T7 Series vane pumps, the performances do remain very stable over time, making these pumps an ideal solution for modern electro-hydraulically operated machines.

Long lifetime
The fully pressure balanced concept increases the pump lifetime over its full operating range while double lip vanes reduce the sensitivity to fluid pollution.

Low noise
The Denison Vane Technology allows very low noise levels over the entire operating range and during the whole life of the pump.

Versatility and compactness
With several displacements for the same installation size , the T7 are a very powerful and compact pumps. The various pumping units (cartridge kits) can also be combined with other pumping unit sizes in multiple pumps. This creates a wide range of multi flow pumps, very much adapted to the high power needs.

Applications:
• Injection Molding Machines
• Die casting
• Oil Press

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
K38849