1117117 - Vari+Plus® - High Capacity Extended Surface Mini-Pleat Filters | Parker NA

Vari+Plus® - High Capacity Extended Surface Mini-Pleat Filters | #1117117

1117117

Vari+Plus® - High Capacity Extended Surface Mini-Pleat Filters | #1117117

The unique design of the Vari+Plus® offers a wide range of dirt removal efficiencies coupled with extremely low resistance to air flow. The combination of these two vaules offers high performance filtration, long service life and low operating costs.


Especificaciones técnicas

  • Número de modelo: VPL-8515-U
  • Merv Rating: MERV 13
  • Marca: Airguard
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: Extended Surface Rigid Cell Filters
  • Estilo de productos: Air Filter
  • Para tipo de fluido: Air
  • Clasificación de eficiencia del filtro: ≥ 8 % at 1.0 to 3.0 Micron
  • Notas: Contact factory for specifications and availability
Safety Warning

Información del artículo

When compared to traditional rigid or cartridge style filters, the Vari+Plus provides between 40% and 300% more filter surface area, assuring long service life and economical operation. The Vari+Plus is offered in four ASHRAE rated efficiencies -- 60-65%, 80-85%, 90-95% and 95%. This broad range of performance provides the required level of clean air for virtually any application.

The Vari+Plus is designed to handle large air flow volumes up to 3000 CFM per cell. In addition, the extremely low pressure drop, created by the high ratio of media to filter face area, results in significant energy savings and low operating costs. The leak free filter pack offers guaranteed removal efficiency with every unit produced. The filter is extremely strong and durable, yet light weight and easy to install. The pleat packs may be installed in the horizontal or vertical position. Burst pressure on the product exceeds 8.0" W.G. The Vari+Plus filters are constructed with microglass fiber paper media. The depth loading media is formed into mini-pleats which are separated by continuous beads of thermo-setting adhesive. This design maintains uniform spacing between the pleats to assure even air flow and media pack rigidity throughout the life of the filter. Each mini-pleat pack is sealed within the heat resistant plastic end panels and galvanized steel support struts. The entire media pack is guaranteed leak free around the entire perimeter of the product.

The construction of the Vari+Plus assures a rigid, durable air filter product. Installation into existing framework is quite simple, as the perimeter header is secured by standard latches or clamping devices. The Vari+Plus requires no rear support. It may also be inserted into side access housings with a 1" track.

The Vari+Plus is ideal for use in a wide range of installations. The product works extremely well in:
•(VAV) Systems Air Flow Systems
•High Volume Air Flow Systems
•Turbulence
•High Humidity Situations
•Hostile Environments

Some of the prime considerations for selecting Vari+Plus extended surface air filters include:
•Automotive Manufacturing Facilities – Both as primary high efficiency filters for supply air in paint booths and as particulate removal units on VOC abatement systems.
•Hospitals and Health Care Institutions – The high efficiency and low operating costs make this a prime selection for these facilities where delivery of clean air is critical.
•Commercial Buildings – Where the need for improved indoor air quality is required.

Other typical installations for the Vari+Plus include:
•Pharmaceutical Producers
•Electronics Industry
•Computer Rooms
•Laboratories
•Airports
•Sports Complexes, Arenas
•Power Plants
•Compressor Intakes
•Film Producers
•Food Processing Plants
•Appliance Painting
•Shopping Complexes

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Teléfono

1-866-247-4827

Fax

1-866-601-1809

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
682632