Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Designed for 1 SCCM to 6.5 SLPM gas flow control in analytical instruments, the Parker VSO® LowPro GC proportional valve is compact, durable and easy to mount. High duty cycle and dynamic temperature range conforms to all analytical platforms.
The Parker VSO® LowPro GC is a powerful miniature proportional valve that controls the flow rate of common carrier gases from less than 1 SCCM up to 6.5 SLPM. At less than half the size and weight of competitor valves, the LowPro GC isolates the carrier gas from the valve coil with excellent leak rate performance, very high resolution and best in class flow control stability while operating in extreme environmental conditions.
Markets
• Analytical Chemistry
Features/Benefits
• Lower power to minimize oxygen permeation into the system
• Media isolated from the coil to prevent chemical outgassing into the system
• Small size, less weight with simplified mounting enables smaller system volume
• Cleaned for Analytical Service use
• Reach, RoHS, ISO 15001, IP65, and CE compliant
Typical Application
• Gas Chromatography
• Mass Spec
• Air Over Liquid
| Literature and Reference Materials |
|---|
| Tube Seal |
| LowPro GC Brochure |
| Miniature Proportional Valves Catalog: PPF-MPV-002/US |
| VSOLowProGCMiniatureProportionalValve |
| Productos | Tensión (VCC) | Prestaciones: Rango de presión | Tamaño del orificio (pulg) | Materiales en contacto con el fluido de paso: Juntas (Elastómero) |
|---|---|---|---|---|
| 936-070031-010 | 3 | 0-150 psi | 0.007 | FKM |
| 936-070091-010 | 9 | 0-150 psi | 0.007 | FKM |
| 936-070161-010 | 16 | 0-150 psi | 0.007 | FKM |
| 936-071031-010 | 3 | 0-150 psi | 0.007 | FFKM |
| 936-071091-010 | 9 | 0-150 psi | 0.007 | FFKM |
| 936-071161-010 | 16 | 0-150 psi | 0.007 | FFKM |
| 936-100031-010 | 3 | 0-150 psi | 0.011 | FKM |
| 936-100091-010 | 9 | 0-150 psi | 0.011 | FKM |
| 936-100161-010 | 16 | 0-150 psi | 0.011 | FKM |
| 936-101031-010 | 3 | 0-150 psi | 0.011 | FFKM |
| 936-101091-010 | 9 | 0-150 psi | 0.011 | FFKM |
| 936-101161-010 | 16 | 0-150 psi | 0.011 | FFKM |