WIN-SHIELD™ EMI Shielded Plastic Windows | #40-20-S-EN236N-411


LOADING IMAGES
40-20-S-EN236N-411

WIN-SHIELD™ EMI Shielded Plastic Windows | #40-20-S-EN236N-411

Parker Chomerics WIN-SHIELD™ P custom designed windows provide EMI shielding while maximizing your display’s performance by using specially engineered optical materials enabling viewing under the most challenging conditions


Especificaciones técnicas

  • Opción de protección EMI: Exceptional
  • Materiales de fabricación: Polycarbonate or Acrylic
  • Opciones incrustadas: Black Border
  • Aplicación: Full Display
  • Revestimiento: Anti-Glare (AG), Anti-Glare (AG) /Anti-Reflective (AR), Anti-Reflective (AR), Hardcoat
  • Added Graphics: Yes
  • Grosor: 1.1 mm, 2.1 mm, 3.2 mm
  • Tamaño: 4.3 to 12.1 inch
  • Diseño de la barra colectora: L Bus, U Bus, U Bus (w/step), Z Bus
  • Relación de aspecto: 16:9, 4:3
  • Front Surface Coating Options: Anti-Glare, Anti-Reflective, Clear Gloss
  • Rear Surface Coating Options: Anti-Glare, Anti-Reflective, Clear Gloss
  • Material de las juntas: CHO-FOIL® Copper Tape, CHO-SEAL® Conductive Elastomers, Environmental Seal, None, Pressure Sensitive Adhesive (PSA), SOFT-SHIELD® Fabric Over Foam
Safety Warning

Información del artículo

Parker Chomerics WIN-SHIELD™ P custom designed windows provide EMI shielding while maximizing your display’s performance by using specially engineered optical materials enabling viewing under the most challenging conditions. In addition to shielding, WIN-SHIELD™ P protects your displays from scratching, breakage, liquids and exposure to harsh environments. They are often paired with Chomerics CHO-BOND® 578 silver epoxy or CHO-FOIL® metal adhesive tape for grounding purposes. Index matched Indium Tin Oxide (ITO) coatings can range in resistances from 4-20 ohm/square to provide up to 40 dB of shielding effectiveness. Blackened copper or stainless steel mesh is available in 50, 80, and 100 openings per inch (OPI) and can provide more than 100 dB of shielding at select frequencies.

Features and Benefits:
• Excellent chemical resistance to: Acetone, MEK, Ammonia, Saltwater, Windex, Gasoline, and much more
• Available in a variety of base material including polycarbonate and acrylic
• Several surface options available including: clear, anti-glare, and anti-reflective
• Graphics and logos are clear and crisp while also protected from surface damage
• Custom thicknesses available from 0.007 to 0.500 inches
• Flammability requirements (UL 94 V-0, V-1, V-2, HB)
• Custom thicknesses available from 0.007 to 0.500 inches
• Overall dimensions can be up to 48 x 96 inches

Typical Applications:
• Military Electronics
• Tempest Environments
• Critical Patient Care Devices
• Hand-held Mobile Communication
• Shielded Cabinets and Racks
• Rugged LCDs
• Instrument Panels and Digital Signage

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Chomerics Division Europe

Unit 6, Century Point

Halifax Road

High Wycombe

Bucks

United Kingdom

HP12 3SL

Teléfono

+44 1494 455400

Fax

+44 1494 455466

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
179336