XT Xpress PowerStation | #XTA-000-3N2-33


LOADING IMAGES
XTA-000-3N2-33

XT Xpress PowerStation | #XTA-000-3N2-33 OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information. The XT Xpress PowerStation with quad core performance and ruggadized constructiuon meets the most demanding applications.


Especificaciones técnicas

  • Tamaño de la pantalla: No Display
  • Certificados: CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
  • Tipo de interfaz: No display
  • Tamaño de la pantalla: 10 inch, No Display
  • Tipo de productos: Dedicated HMI
  • Tipo de pantalla: -
  • Tipo de interfaz: No Display
  • Resolución: --
  • Duración de la retroiluminación: -- Hours
  • Sistema operativo: Windows CE7
  • Software: Xpress 4.1, Interact Xpress
  • Inputs/Outputs: Dual 1GB Ethernet, USB 2.0, USB 3.0, RS-232/422/485, VGA, HDMI, Audio Out
  • CPU: 1.86 GHz Quad Core
  • Memoria del sistema: 4GB DRAM (DDR3L 1600 MHz)
  • Almacenamiento de datos del cliente: 2 GB SD
  • Voltaje de entrada: 12 to 24 VDC, 24 VDC
  • Temperatura de funcionamiento: 0 to 50 °C, 32 to 122 °F
  • Humedad de servicio: 10 to 90 % @ 40°C (non-condensing)
  • Grado de protección de admisión: IP65 (front bezel)
  • Cumplimiento con especificaciones: CE, UL/cUL, IEC/EN61010, FCC Class A, Haz-Loc (Class 1, Div 2), RoHS, REACH, Class I Div 2 Option
Safety Warning

Información del artículo

XT loaed with Xpress 4.1 provides intuitive tools for developing HMI applications that can reduce your development time by 30% over competing toolsets. Pair the XT, running Xpress, with the IX InteractX PowerStation, a supervisory HMI, to reduce your development time. The XT and IX can share screens and tags which reduces programming time up to 80% compared to traditional SCADA solutions!



Markets

• Food and Bev

• Packaging

• General Machining

• Metal forming



Features / Benefits

Loaded with Xpress 4.1 - With drag-and-drop programming and intuitive, pre-made tools the time to develop HMI applications is reduced by 30% over competitors. Unlimited tags and screens, real time trending, and historical alarm tools doesn't even scratch the surface of Xpress's capabilities.



Remote Viewing - Xpress enables remote viewing, controlling, and editing of the HMI all from a browser. This allows machine builders to provide remote support and publish upgrades to applications at any global location where the XT is on a network. In addition, OEMs can add value by providing key information about the machine or process to the decision makers who need it. Parker provides tools to easily implement this type of functionality without the involvement of IT.



Build in Security  - Xpress comes ready with pre-developed levels of security so designers can quickly create user profiles which limit access from specific screens down to the read/write access of specific tools. This ensures that when a user log's on the content is appropriate for the audience. For example, this enables a machine builder to provide screens to purchasing regarding material usage while also enabling the machine to be operated on the factory floor without interruption—a huge value to the customer. Users can also download Parker Remote Manager (RemoteMgr) app on Android and iOS device to extend these remote capabilities to nearly any mobile device.



Note: Although the Xpress runtime comes pre-loaded and allows for remote, the Xpress Manager 4.1 development software is separate. The runtime allows for remote view, controlling, and editing of programs, but Xpress Manager provides the additional ability to configure communication drivers, manage multiple runtimes, and development capabilities when no XT is available to log into.



Applications

• Visualization

• Fog commuting

• IIoT

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Division Headquarters

Electronic Controls & Motion Division

200 Kisco Avenue

Mount Kisco

NY

USA

10549

Teléfono

800 221 9257

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
936514