Zero Air Generators | #75-83NA


LOADING IMAGES
Zero Air Generators

Zero Air Generators | #Zero Air Generators

Zero Air Generators


Especificaciones técnicas

  • Caudal: 1 l/min
  • Marca: Balston, Parker
  • División: Industrial Gas Filtration and Generation Division
  • Industria: Healthcare & Life Sciences, Oil & Gas, Chemical Processing
  • Aplicación: Analytical Laboratory
  • Tecnología: Filtration
  • Tipo de productos: Zero Air Gas Generator
  • Caudal: 1 L/min
  • Tipo de gas generado: Zero Air
  • Pureza del gas: < 0.1 ppm (Hydrocarbon Content)
  • Tamaño del puerto de entrada: 1/4 inch
  • Tamaño del puerto de salida: 1/4 inch
  • Tipo de puerto: Female NPT
  • Requisitos eléctricos: Yes
  • Voltaje de entrada: 120 VAC 60 Hz
  • Temperatura ambiente: 86 °F Max.
  • Rango de presión de entrada: 40 to 125 psig
  • Rango de presión de salida: up to 115 psig
  • Cumplimiento con especificaciones: IEC 1010-1, CSA, UL 3101, CE
  • Compresor incluido: No
  • Peso: 7 lb, 3 kg
  • Altura: 12 inch
  • Anchura: 3 inch
  • Profundidad: 10 inch, 250 mm
Safety Warning

Información del artículo

Parker Zero Air Generators are systems manufactured with state-of-the art, highly reliable components engineered for easy installation, operation, and long term performance. Parker Zero Air Generators are much easier to install than dangerous high pressure gas cylinders, and only need to be installed once! All that is required is a standard compressed air line and an electrical outlet.
Parker Zero Air Generators are easy to operate, there is no complicated operating procedure to learn or any labor intensive monitoring required. Parker Zero Air Generators eliminate all the inconveniences and costs of cylinder gas supplies and dependence on outside vendors. Uncontrollable vendor price increases, contract negotiations, long term commitments, and tank rentals are no longer a concern. Parker Zero Air Generators offer long term cost stability.
There is no need to use valuable laboratory floor space to store excessive reserves to protect yourself from late deliveries, transportation interruptions, or periods of tight supplies. With a Parker Zero Air Generator, you control your supply.
Features/Benefits
• Produce UHP Zero Air from house compressed air (<0.05 ppm THC)
• Eliminate inconvenient and dangerous zero air cylinders from the laboratory
• Increase the accuracy of analysis and reduce the cleaning requirement of the detector
• Qualitative SMART-Display provides operational status at a glance
• Recommended and used by many GC and column manufacturers
• Typical payback period of less than 1 year
• Silent operation and minimal operator attention required
• Models available to service up to 66 FIDs

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

FILTRATION & SEPARATION DIV

242 NECK ROAD

HAVERHILL

MA

UNITED STATES

01835-0723

Teléfono

9783747400

Fax

9785567501

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
688031