Large CANbus, Hall Effect, 2-axis Joystick - IQAN-LC5-C0x | #20076334


LOADING IMAGES
20076334
Click to View CAD Model

Large CANbus, Hall Effect, 2-axis Joystick - IQAN-LC5-C0x | #20076334

IQAN-LC5-C02-U2


Technical Specifications

  • Model Number: IQAN-LC5-C02-U2
  • Electrical Connection: Deutsch DTM 6 Pin
  • Ingress Protection Rating: IP65 (above flange)
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Power Supply Voltage: 12 VDC, 24 VDC
  • Function: 2 Proportional
Safety Warning

Item Information

Parker’s IQAN-LC5-C0x is not recommended for new designs. It is a large, coordinate joystick that incorporates ruggedness, functionality, light weight, and has high flexibility for mobile market applications. The unit is extremely robust, able to withstand aggressive conditions during outdoor use and in outdoor installations, including EMI, vibrations and a wide temperature range. The IQAN-LC5-C0x features a compact ergonomic design making it ideal for armrest and panel installations in mobile equipment.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Dual Hall-effect sensors provide redundancy
• CAN bus communication simplifies installation and increases noise immunity
• Built-in drainage will protect the electronics in case of a damaged bellow
• wide operating voltage range allows use in 12 VDC and 24 VDC systems
• Extra inputs in the base for external signals

Applications:
• Boom and swivel control
• Plow and spreader control
• Excavator control

The IQAN-LC5-C01 has a high I/O count and the ability to support up to 5 axes in IQANdesign platform applications.
The previous generation of IQAN-LL joysticks are easily replaced with IQAN-LC5-C02 or -C03 versions and a short adapter cable.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company Nordic

Parker Sales Company Nordic

Parker Hannifin AB Suomen sivuliike

Koivupuistontie 18-22

01510 Vantaa

Finland

Phone

00358 20 7532500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687499
936514