Cylinder Accessories

Filter by

No filters selected

Rod Diameter

Rod End Thread Type

Kit Type

Brand

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Cylinder Accessories


Cylinder Accessories

Parker offers a complete line of Cylinder Mounting Accessories for all of our Pneumatic Cylinder and Hydraulic Cylinder product series. They include traditional steel, ductile iron and corrosion resistant options, and most are available in imperial (inch) or metric sizes. Parker has the mounting accessories you need to incorporate our cylinders into your applications.


Parker's MC non-adjustable shock absorbers satisfy a wide range of applications. The SC series offers a self compensating mechanism for flexible installations. Shock absorbers can help increase production, extend machine life and reduce energy costs.

Viewing 10 of

Parker's SA adjustable & non-adjustable shock absorbers provide a solution for a wide range of applications. Shock absorbers can help increase production, extend machine life and reduce energy costs.

Viewing 10 of

Clevis for articulated movement of ISO 15552, ISO 6431 and ISO 6432 cylinders, bores Ø10mm to Ø320mm. Available in surface treated steel or stainless steel. Fitted to the actuator piston rod using the mounting nut supplied with the cylinder.

Viewing 10 of 54

Flexo coupling in zinc plated steel for articulated mounting of ISO 15552 and ISO 21287 cylinders bores Ø20mm to Ø320mm. Fitted to the actuator piston rod using the mounting nut supplied with the cylinder.

Viewing 10 of 22

Mounting nut type MR3 in stainless steel for ISO 6431 and ISO 6432 cylinders bores Ø10mm to Ø125mm. Used for neck mounting of the actuator. One nut is supplied with the cylinder on delivery.

Viewing 10 of 17

Swivel rod eye for articulated movement of ISO 15552, ISO 21287, ISO 6431 and ISO 6432 cylinders bores Ø10-320mm. Available in surface treated steel or stainless steel. Fitted to the actuator piston rod using the mounting nut supplied with the cylinder.

Viewing 10 of 58

P8S Continuous Position Sensors enable contactless monitoring of cylinder strokes from 32mm to 256mm. Continuous supplied data via analog output or IO-Link is ideally suited for quality and process control functions.

Viewing 10 of 10

PRL Series rod locks are used in applications where the locking of linear travel is required. They are commonly used in workholding applications and for locking tools and fixtures in the event of air pressure or electrical control failure.

Viewing 10 of

Parker's self-compensating and adjustable shock absorbers offer extensive effective weight ranges for handling a wide range of applications. Using shock absorbers can help increase production, extend machine life, and reduce energy costs.

Viewing 10 of

Adaptor profile mounting plate for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø80mm. Provides universal attachment for mounting of valves and logic elements etc. Fitted to the cylinder using the mounting screws supplied.

Viewing 10 of 19

Mid section support type E1 for OSP-P and OSP-L rodless actuators bores Ø10mm to Ø80mm. Used for supporting long cylinders or mounting the cylinder by its dovetail rails.

Viewing 10 of 13

Connection profile mounting plate for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø50mm. For combining OSP cylinders with system profiles or with other OSP cylinders. Fitted to the cylinder using the mounting screws supplied.

Viewing 10 of 9

Clevis bracket for articulated mounting of ISO 6432 cylinders bores Ø10mm to Ø25mm. Available in surface treated steel or stainless steel. Fitted to the actuator with the pin and locking ring supplied.

Viewing 10 of 10

End cap mounting for OSP-P, OSP-L and Basic Guide BG rodless actuators bores Ø10mm to Ø80mm. Attaches to the end plate of the cylinder to provide foot mounting.

Viewing 10 of 13

Clevis mounting for OSP-P and OSP-L rodless actuators bores Ø10-80mm. Provide external guidance and compensation reducing mechanical strain on the piston. Available in aluminium or optional stainless steel for bores Ø16mm to Ø80mm.

Viewing 10 of 25

Foot mounting type MS3 for ISO 6432 actuators bores Ø10mm to Ø25mm. Available as surface treated steel or stainless steel versions. Fitted to the front or rear of the actuator using the mounting nut supplied with the cylinder.

Viewing 10 of 10

Mid section support type D1 for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø80mm. Used for supporting long cylinders or mounting the cylinder by its dovetail rails. Fitted to the cylinder using the mounting screws supplied.

Viewing 10 of 12

Foot bracket mountings type MS1 in surface treated steel for ISO 15552 / VDMA and ISO 21287 cylinders bores Ø20mm to Ø320mm. Supplied in pairs and fitted to the front and rear of the actuator with the included zinc plated screws.

Viewing 10 of 15

Inversion mounting for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø80mm. For dirty or space restricted environments the inversion bracket transfers the driving force to the opposite side of the cylinder.

Viewing 10 of 12

Flange mounting type MF8 for ISO 6432 cylinders bores Ø10mm to Ø25mm. Available as surface treated steel or stainless steel versions. Fitted to the front or rear of the actuator using the mounting nut supplied with the cylinder.

Viewing 10 of 10

Three and four position flange mounting type JP1 in aluminium for ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø125mm. Used to mount actuators back to back with the included zinc plated screws giving a 3 or 4 position movement.

Viewing 10 of 12

T-Slot profile for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø50mm. Provides universal attachment for mounting with standard T-Nuts. Fitted to the cylinder using the mounting screws supplied.

Viewing 10 of 18

Flange mounting type MF1 / MF2 in surface treated steel for ISO 15552 and ISO 21287 cylinders bores Ø20mm to Ø320mm. Also available in stainless steel for ISO 6431 actuators bores Ø80mm to Ø125mm. For front or rear mounting.

Viewing 10 of 18

Cover trunnion for articulated movement of ISO 6431 and ISO 6432 cylinders bores Ø10mm to Ø25mm. Available in surface treated steel or stainless steel. Fitted to the actuator using the mounting nut supplied with the cylinder.

Viewing 10 of 10

Flange trunnion MT5 / MT6 for articulated movement of ISO 15552 cylinders bores Ø32mm to Ø100mm. Available in zinc plated steel. Fitted to the actuator using the mounting screws supplied.

Viewing 10 of 6

687PDC
687PDC