Watermakers

Filter by

No filters selected

Water Production

Application

Brand

Division

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Watermakers


Watermakers

Parker's many watermaker and desalination solutions are not only suitable for use in harsh conditions such as those found in the oil and gas sector, they are also well suited to land-based municipal, pharmaceutical, boiler-feed and hotel-water purification applications as well as ideal for use on personal powerboats and ocean-going yachts.


Parker Racor VMT Portable Container-Mounted Watermakers are used for converting seawater, brackish water, or contaminated water into drinking water. Able to produce between 10,000-50,000 GPD, and ideal for use in Disaster Relief Applications.

Viewing 10 of 5

The Village Marine Pure Water Commercial Series Watermaker is designed for rugged conditions. This desalinator is able to produce between 3,000-18,000 GPD, making it ideal for applications such as commercial and oil and gas.

Viewing 10 of 10

The Parker Village Marine Sea Water Series Reverse Osmosis Watermaker Systems are designed for use in demanding environments. Able to produce between 24,000-40,000 GPD, the perfect solution for many commercial needs.

Viewing 10 of 3

The Village Marine PW-XP Series Watermakers offer a packaged design that provides fresh water and safety, while less costly than other custom designed systems. Able to produce between 3,000-20,000 GPD, an ideal desalinator for offshore applications

Viewing 10 of 10

The Horizon Reverse Osmosis Seafari Versatile Watermaker's space saving design provides easy access for maintenance. Able to produce 450-1,800 GPD (1,700-6,800 LPD) with noise reduction features makes this a great desalinator choice for power yachts.

Viewing 10 of 12

The Aqua Matic water maker 450-1800 GPD features automatic operation with a touch screen control panel that allows simple touch-and-go operations. Regulation and monitor systems function without the need of an operator.

Viewing 10 of 12

The Sea Recovery PRO MiniWatermaker Series is designed for space restrictions while producing more fresh water, yet keeping the same small footprint. Producing 170 - 750 GPD, this desalinator is the perfect choice for the solo cruiser.

Viewing 10 of 8

The latest Coral Sea features: Advanced,Intuitive Controller with 8” Color HMI,Hydro Cyclone Separator.Fresh Water Flush.Low Fouling Membranes.Integrated Booster Pump with VFD.Large Pre-filtration Cartridges for High Solids Retention.Compact Footprint.

Viewing 10 of 8

The Sea Recovery Atlantic Sea Watermaker is reliable and features a worldwide support network. Able to produce between 66,043 - 317,006 GPD while using low energy consumption, this is a great desalinator for commercial applications.

Viewing 10 of 8

The Sea Recovery North Sea Series Watermaker offers many standard features and customizable options. Able to produce between 19813 GPD – 38305 GPD 75 M3/D – 145 M3/D, this is a great desalinator for various commercial applications.

Viewing 10 of 7

The Village Marine Pure Water Series Watermaker is designed for continuous duty applications, where fresh water supplies are essential. This desalinator is able to produce between 400-2,000 GPD, making it ideal for commercial marine application.

Viewing 10 of 6

AQUA WHISPER PRO - KEY FEATURES The Aqua Whisper Pro is suited for charter, offshore fishing,and ocean cruising. It’s traditional manual functions and touch-pad control panel allows simple operation and digital + analog instrumentation for redundancy.

Viewing 10 of 6

The new Patent Pending Energy recovery Device H2O ECO is engineered for boaters with limited power options. Featuring automatic operation, it is ideal for Catamarans and sail boats.

Viewing 10 of 8

Aqua2 Duo Designed for higher capacity,more efficiency, and quieter operation. This system includes state-of-the-art features that are ideal for mega-yachts, commercial fishing vessels, work boats, charter boats, and private residences.

Viewing 10 of 6

The LTM Series Watermaker is compact and semi-modular, offering completely flexible installation. Producing between 145-1,800 GPD, this desalinator is ideal for power boats, sailboats, and small-to-mid-sized commercial vessel applications.

Viewing 10 of 7

The UltroClear DF works with your RO system to convert sea water to double purified water. It's reliable piping connection allows direct feed that activates an automatic operation, and produces spot-free water when water is directly fed into the system.

Viewing 10 of 4

The AquaMatic XL is smaller than the average sized high capacity water system. It's largest capacity model produces up to 3,400 gallons (12,870 liters) of pure water per day, making it ideal for large boats to mega yachts over 80 feet (24 meters) .

Viewing 10 of 8

The Aqua Matic DP V2, a game-changing innovation in water purification technology. Designed for those who demand nothing but the purest water, this advanced system is a testament to our commitment to health, hygiene, and the environment.

Viewing 10 of 4

The VMT H2O-PRO provides fresh water from any water source, including seawater.

Viewing 10 of 1

The LT offers a simple watermaker package with a compact frame and small footprint. The LT has a base frame only 40” wide x 33” deep, allowing a high capacity and high-quality system installation in a tight space.

Viewing 10 of 4

Parker’s technology is a combination of Reverse Osmosis and Electro-Deionization capable of producing demineralized water up to 18 MΩ-cm from any feed water source.

Viewing 10 of

The LithPRO System extracts lithium from brine to produce a Lithium Chloride solution which delivers up to 95% removal of clean (reusable) water and concentrations of Lithium Chloride up to 120,000 mg/L.

Viewing 10 of

Parker’s system design recycles solutions post the electrolyzer stack by filtering contaminants introduced during the hydrogen production process. The system achieves a consistent water purity >10 MΩ-cm.

Viewing 10 of

The Tasman Sea Series is a cutting-edge reverse osmosis (RO) system designed to meet the rigorous water demands of maritime operations with a production capacity of 6,600 to 24,500 GPD.

Viewing 10 of 6

687PDC
687PDC