Direct Acting Crossover Relief - DXV Series | Série de produits

Filtrer par

    Aucun filtre slectionn

Réglage du limiteur de pression (psi)

Taille de l'orifice

Type d'ajustement

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Direct Acting Crossover Relief - DXV Series

Direct Acting Crossover Relief - DXV Series

Parker’s DXV Crossover Relief Valve is a fast, direct acting design that provides pressure overload protection for an actuator where the relieved flow is 10 GPM or less.

Caractéristiques techniques

  • Pour le type de fluide : Hydraulic Oil
  • Taille du raccordement : #8, #10, 3/8", 1/2", 3/4"
  • Température de service maximale : +200 °F
  • Débit maximal : 10 gal/min
  • Température de service minimale : -40 °F
  • Type de commande : Hydraulic Pressure
  • Type de raccordement : SAE, NPT
  • Plage de régulation de pression : 50 to 400 psi, 400 to 750 psi, 750 to 900 ,900 to 1300 psi, 1300 to 1450 psi, 1450 to 1800 psi, 1800 to 2000 psi, 2000 to 3000 psi
  • Matériau du joint : Nitrile
  • Pression de service maximale : 3000, 2000 psi
  • Matériau du corps : Cast Iron (GSJ)
  • Type de montage : In-Line
  • Poids : 4 lb
Safety Warning

Description complète du produit

Parker’s DXV is designed to eliminate or minimize shock, surge, or overload conditions on hydraulic equipment. The need for anti-cavitation checks is eliminated. Relieved oil is directed to the opposite side of the relief (crossover) preventing cylinder or motor cavitation. It is recommended that the DXV be installed as close to the actuator as practical for optimal performance.

The pressure setting for the DXV is shim adjusted and is typically ordered preset to one of 8 default settings. Custom settings are available via contacting factory.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Hardened seats for long life
• Compact, low profile design
• High-tensile compacted graphite body
• Fast response to cushion shocks and protect actuators
• Rated at 3000 PSI with SAE ports and the maximum recommend actuator flow is 10 GPM
• Standard porting options are 3/8”NPT, 1/2” NPT and 3/4” NPT as well as SAE-8 and SAE-10

Applications:
• Suitable for various mobile applications

Documents annexes

×
Produits Réglage du limiteur de pression (psi) Taille de l'orifice Type d'ajustement
DXV-8-400 50-400 SAE-8 Shim Adjustable
DXV-8-750 400-750 SAE-8 Shim Adjustable
DXV-8-900 750-900 SAE-8 Shim Adjustable
DXV-8-1300 900-1300 SAE-8 Shim Adjustable
DXV-8-1450 1300-1450 SAE-8 Shim Adjustable
DXV-8-1800 1450-1800 SAE-8 Shim Adjustable
DXV-8-2000 1800-2000 SAE-8 Shim Adjustable
DXV-8-3000 2000-3000 SAE-8 Shim Adjustable
DXV-10-400 50-400 SAE-10 Shim Adjustable
DXV-10-750 400-750 SAE-10 Shim Adjustable
DXV-10-900 750-900 SAE-10 Shim Adjustable
DXV-10-1300 900-1300 SAE-10 Shim Adjustable
DXV-10-1450 1300-1450 SAE-10 Shim Adjustable
DXV-10-1800 1450-1800 SAE-10 Shim Adjustable
DXV-10-2000 1800-2000 SAE-10 Shim Adjustable
DXV-10-3000 2000-3000 SAE-10 Shim Adjustable
DXV-38-400 50-400 3/8" NPT Shim Adjustable
DXV-38-750 400-750 3/8" NPT Shim Adjustable
DXV-38-900 750-900 3/8" NPT Shim Adjustable
DXV-38-1300 900-1300 3/8" NPT Shim Adjustable
DXV-38-1450 1300-1450 3/8" NPT Shim Adjustable
DXV-38-1800 1450-1800 3/8" NPT Shim Adjustable
DXV-38-2000 1800-2000 3/8" NPT Shim Adjustable
DXV-50-400 50-400 1/2" NPT Shim Adjustable
DXV-50-750 400-750 1/2" NPT Shim Adjustable
DXV-50-900 750-900 1/2" NPT Shim Adjustable
DXV-50-1300 900-1300 1/2" NPT Shim Adjustable
DXV-50-1450 1300-1450 1/2" NPT Shim Adjustable
DXV-50-1800 1450-1800 1/2" NPT Shim Adjustable
DXV-50-2000 1800-2000 1/2" NPT Shim Adjustable
DXV-75-400 50-400 3/4" NPT Shim Adjustable
DXV-75-750 400-750 3/4" NPT Shim Adjustable
DXV-75-900 750-900 3/4" NPT Shim Adjustable
DXV-75-1300 900-1300 3/4" NPT Shim Adjustable
DXV-75-1450 1300-1450 3/4" NPT Shim Adjustable
DXV-75-1800 1450-1800 3/4" NPT Shim Adjustable
DXV-75-2000 1800-2000 3/4" NPT Shim Adjustable

687PDC
687505