General Purpose Barium Grease Lubricant, Hydrocarbon Service and Pneumatic Systems Under 200 psi, Translucent (O-lube) | Série de produits

Filtrer par

    Aucun filtre slectionn

Conditionnement

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
General Purpose Barium Grease Lubricant, Hydrocarbon Service and Pneumatic Systems Under 200 psi, Translucent (O-lube)

General Purpose Barium Grease Lubricant, Hydrocarbon Service and Pneumatic Systems Under 200 psi, Translucent (O-lube)

Parker's O-Lube is an outstanding general purpose grease lubricant. It is intended for use with seals that perform in hydrocarbon service. It can also be used in pneumatic service.

Caractéristiques techniques

  • Diamètre intérieur : Various inch
  • Largeur : Various
  • Options de matériaux polymères : -
  • Type d'application thermique : Low Temperature (< -30°F)
  • Température de service minimale : -20 °F
  • Duromètre : n/a
  • Température de service maximale : 180 °F
  • Pour le type de fluide : -
  • Secteur : General
  • Spécifications respectées : -
  • Région d'origine : North America
  • Lubrifié à l'intérieur : -
  • Couleur : Translucent
Safety Warning

Description complète du produit

Parker’s O-lube is a barium base petroleum grease that prolongs the life of synthetic rubber seals. It offers excellent surface adherence and lubrication with inherent water resistance. It is recommended for low-pressure pneumatic systems, as well as reciprocating and low-speed oscillating or rotary applications. Parker O-Lube works well in a –20°F to +180°F temperature range. It is not recommended for silicone, butyl, or ethylene propylene rubber seals, or for use in systems with micronic filters.

• Heat resistance – up to 82°C (180°F)
• Cold flexibility – Down to -29°C (-20°F)
• All-purpose
• Excellent surface adherence
• Water resistant

Compatible with:
• Epichlorohydrin
• Fluorocarbon
• Fluorosilicone
• HiFluor
• HNBR
• Neoprene
• Nitrile
• Perfluoroelastomer
• Polyacrylate
• Polysulfide
• Polyurethane

Not Recommended for:
• Use with silicone, buytl, or ethylene propylene rubber seals
• Systems with micronic filters


*There are special situations that may exist where one of the Parker lubricants would not be the best recommendation. For guidance in handling these unique situations, consult a Parker Applications Engineer via our online chat feature or email ordmailbox@parker.com

**Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Documents annexes

×
Produits Conditionnement
OLUBE 884-2 2 ounce tube
OLUBE 884-.50 1/2 ounce tube

687PDC
687519