LM-Pro Linear Motor Proportional Valve | Série de produits

Filtrer par

    Aucun filtre slectionn

Tension d'alimentation

Plage de régulation de pression

Taille de l'orifice

Filtre inclus

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
LM-Pro Linear Motor Proportional Valve

LM-Pro Linear Motor Proportional Valve

The LM-Pro miniature proportional valve provides a linear controllable flow range from 0.5 to 540 slpm. Ideal for respiratory care applications requiring precise control over a wide flow range.

Caractéristiques techniques

  • Compensation thermique : Non-Thermally Compensated
  • Largeur : 0.72 in | 18.3 cm
  • Longueur : 1.57 in | 39.9 cm
  • Hauteur : 1.44 in | 36.5 mm
  • Matériau du corps : 6061 Aluminum
  • Matériau du clapet : 303 Stainless Steel
  • Matériau de la membrane : Diaphragm Fluorosilicone
  • Matériau du joint : FKM
  • Matériau au contact du fluide de passage : Elastomer Bonding Agent
  • Méthode de régulation : Current or Voltage
  • Fonctions de nettoyage : Oxygen Clean
  • Type de vanne : 2 Way Normally Closed
  • Cycles par durée de vie : Up to 100 Million Cycles
  • Type de raccordement pneumatique : Manifold Mount
  • Raccordement électrique : JST SM02B-PASS-TB
  • Taux de fuite : 1.00 SCCM of Air
  • Consommation électrique : 2
  • Poids : 1.29 oz | 36.6 g
Safety Warning

Description complète du produit

The Parker LM-Pro miniature proportional valve provides unparalleled flow control capabilities to meet your OEM application needs. The LM-Pro uses a Patent Pending Linear Motor actuation technology that provides exceptional resolution over a longer stroke and lower power consumption than traditional solenoid or voice coil actuation. With a linear controllable flow range from 0.5 to 540 slpm, pressure capability up to 100PSI (6.9 Bar), and typical power consumption of less than 2 Watts, the LM-Pro is a true, one-size-fits-all proportional valve. This unrivaled performance capability combined with the simplicity of a face-mounted/ported design make the LM-Pro valve an ideal solution for your dynamic flow control needs.


Markets
• Respiratory
• Anesthesia
• Patient Therapy

Features/Benefits:
• Large linear flow control range spanning 70% of the controllable current rating enabling accurate low and high flow control
• Low power consumption: Typical operation under 2 Watts
• Proven performance: Life cycle rated to 100 million cycles
• Face mount porting and optional integrated filter simplifies integration and reduces manifold complexity
• Cleaned for Oxygen Use per ISO15001:2010 and meets ISO 10993 Biocompatibility
• Reach and RoHS compliant

Applications
• Ventilators (Gas Blending & Delivery)
• Insufflators
• Anesthesia Delivery
• Pressure and Flow Control

Documents annexes

×
Produits Tension d'alimentation Plage de régulation de pression Taille de l'orifice Filtre inclus
937-021050-000 5 0-100 psi 0.121 in / 3.07 mm None
937-021050-010 5 0-100 psi 0.121 in / 3.07 mm Included
937-021120-000 12 0-100 psi 0.121 in / 3.07 mm None
937-021120-010 12 0-100 psi 0.121 in / 3.07 mm Included
937-021240-000 24 0-100 psi 0.121 in / 3.07 mm None
937-021240-010 24 0-100 psi 0.121 in / 3.07 mm Included
937-041050-000 5 0-50 psi 0.135 in / 3.43 mm None
937-041050-010 5 0-50 psi 0.135 in / 3.43 mm Included
937-041120-000 12 0-50 psi 0.135 in / 3.43 mm None
937-041120-010 12 0-50 psi 0.135 in / 3.43 mm Included
937-041240-000 24 0-50 psi 0.135 in / 3.43 mm None
937-041240-010 24 0-50 psi 0.135 in / 3.43 mm Included

687PDC
687821