Particulate Filter - F602 Series (High-Flow) | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Particulate Filter - F602 Series (High-Flow)

Particulate Filter - F602 Series (High-Flow)

The F602 is used for the removal of solid particle contaminants down to 5 micron and the separation of bulk liquids. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed.

Caractéristiques techniques

  • Marque : Parker
  • Type de produit : Hi-Flow Filter
  • Type d'élément filtrant : 5 Micron | 40 Micron
  • Taille de l'orifice : 3/4 to 1-1/2 inch
  • Option de purge : Standard - Twist Drain | Optional - Automatic Float Drain
  • Type d'orifice : NPT | BSPP
  • Pression nominale d'admission maximale : 0 to 300 psig (Aluminum Bowl), 0 to 250 psig (Zinc Bowl), 20 to 175 psig (With Internal Auto Drain), 0 to 250 psig (With External Auto Drain), 0 to 20.4 bar (Aluminum Bowl), 0 to 17.2 bar (Zinc Bowl), 1.4 to 11.9 bar (With Internal Auto Drain), 0 to 17.2 bar (With External Auto Drain)
  • Température de service : 40 to 150 °F (Aluminum Bowl), 40 to 150 °F (Zinc Bowl), 40 to 125 °F (With Internal Auto Drain), 40 to 150 °F (With External Auto Drain), 4.4 to 65.6 °C (Aluminum Bowl), 4.4 to 65.6 °C (Zinc Bowl), 4.4 to 52 °C (With Internal Auto Drain), 4.4 to 65.6 °C (With External Auto Drain)
  • Débit : 270 SCFM (3/4"), 300 SCFM (1"), 390 SCFM (1-1/4"), 450 SCFM (1-1/2"), 127 to 566 dm3/sec
  • Matériau du corps : Zinc for 3/4" - 1-1/2" size
  • Type de bol : Zinc with Sight Gauge | Aluminum without Sight Gauge
  • Matériau du joint : Nitrile for 3/4" - 1-1/2"
  • Poids : 7 lb (3/4", 1" Aluminum Bowl), 6.3 lb (Zinc Bowl), 7.7 lb (1-1/4", 1-1/2" Aluminum Bowl), 7 lb (Zinc Bowl), 9.8 lb (Zinc Bowl), 3.18 kg (3/4" to 1" Aluminum Bowl), 2.86 kg (Zinc Bowl), 3.49 kg (1-1/4", 1-1/2" Aluminum Bowl), 3.18 kg (Zinc Bowl), 4.45 kg (Zinc Bowl)
Safety Warning

Description complète du produit

Parker's F602 is a heavy-duty particulate filter that delivers high moisture removal in a compact package. The F602 is used for the removal of solid particle contaminants down to 5 micron and the separation of bulk liquids. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system.  For specific flow and space restricted applications this product can provide a solution that does not sacrifice performance.  The various options available (such as auto drain, manual drain, and an assortment of bowl options) make this series easy to design to your application.

 

Markets:
• Factory Automation
• Automotive

 

Features/Benefits:
• Ideally suited for applications with space constraints
• Quick response
• Accurate pressure regulation
• High rate of particulate removal
• Easily configured and designed for your application

 

Applications:
• General Industrial
• Assembly
• Conveyance
• Packaging

Documents annexes

×

687PDC
687577