Pneumatic Manual Valve - 42 Series | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Pneumatic Manual Valve - 42 Series

Pneumatic Manual Valve - 42 Series

The 42 Series is a lever or foot pedal manual mechanical valve with flow factors to 2.9 Cv. Valve function and operation include 2 position spring return or detent, and 3 position all ports blocked and center exhaust detent.

Caractéristiques techniques

  • Pour le type de fluide : Compressed air
  • Température de service maximale : 60 °C, 140 °F
  • Débit maximal : 2.2, 2.9 Cv
  • Température de service minimale : -18 °C, 0 °F
  • Pression de service maximale : 150 psi
  • Fonction : The 42 Series is a lever or foot pedal manual mechanical valve with flow factors to 2.9 Cv. Valve function and operation include 2 position spring return or detent, and 3 position all ports blocked and center exhaust detent.
  • Matériau du joint : Nitrile
  • Type de commande : N/A
  • Matériau du corps : Aluminum extrusion
Safety Warning

Description complète du produit

The 42 series is a lever or foot pedal manual mechanical valve with flow factors to 2.9 Cv. The orientation of the lever operator can be obtained with actuation movement parallel or perpendicular to the ports of the valve. This allows the designer to mount the valve to the best ergonomic position for the operator, while optimizing the installation of air fittings and tubing. The valve function and operation include 2 position spring return or detent, and 3 position all ports block and center exhaust detent.



Markets

• General Industrial

• Automotive

• Factory Automation



Features/Benefits

• Can be mounted for best ergonmic position

• 2 position spring return or detent

• 3 position all ports block and center exhaust detent



Applications

• General Industrial

• Conveyance

• Packaging

• Assembly

Documents annexes

×

687PDC
687577