Pneumatic Solenoid Valve - Cyclone Series | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Pneumatic Solenoid Valve - Cyclone Series

Pneumatic Solenoid Valve - Cyclone Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Caractéristiques techniques

  • Pour le type de fluide : Inert Gases and Non-corrosive Liquids
  • Température de service maximale : 82.0 °C, 180 °F
  • Température de service minimale : -7.0 °C, 20 °F
  • Pression de service maximale : 500.0 psig
  • Type de vanne : 2 Way, 3 Way
  • Nombre de positions : 2
  • Nombre d'orifices : 2 or 3
  • Type de commande : Solenoid Direct Acting
  • Type de montage : Inline
  • Taille de l'orifice : 1/8", 1/4"
  • Type d'orifice : NPT
  • Débit minimal : 0.02 Cv
  • Débit maximal : 0.73 Cv
  • Tension d'entrée : 12/24VDC, 120/240VAC
  • Raccordement électrique : Conduit, Grommet w/ lead wires
  • Spécifications respectées : CE, UL
  • Pression nominale : VAC - 500 psig
  • Température de service : -7 to +82 °C, +20 to +180 °F
  • FluideMédia : Inert Gases and Non-corrosive Liquids
  • Lubrifiant : Not reqd
  • Matériau du corps : Stainless Steel, Brass
  • Matériau du joint : Buna N, Fluorocarbon
Safety Warning

Description complète du produit

The Cyclone series valve is robustly designed inline valve that can be oriented in various positions and rotates for ease of connection increasing efficiency in your application. The Cyclone series valve is a 2/2 or 3/2 direct acting inline valve with 1/8 or 1/4 NPT ports. The Cyclone valves may be oriented in any position and can be mounted inline or surface mounted, using the two #10-32 x 3/8" holes provided in the bottom of the valve body. The solenoid housing, which is available in brass or stainless steel, rotates for ease of electrical connections. This valve is direct acting which means the coil upon energizing actuates the operator which then shifts the valve. Coil options are grommet with lead wires, and 1/2" NPT conduit connection.

Markets
• General Industrial
• Factory Automation
• Automotive

Features/Benefits
• Available in brass or stainless steel
• Rotates for ease of electrical connections
• Can be inline or surface mounted

Applications
• General Assembly
• Packaging
• Conveyance
• General Pneumatic

Additional Information
• Function(s): 3/2
• Operation: Solenoid Direct Acting
• Mounting: Type Inline
• Port Sizes: 1/8," 1/4"
• Port Type: NPT
• Flow Min (Cv): 0.02
• Flow Max (Cv): 0.73
• Voltage Range: 12VDC to 240VAC
•  Solenoid Connection Type(s): Conduit, Grommet w/ lead wires
• Certifications/Approvals: CE, UL
• Pressure Range (psig): VAC - 500
• Temperature Range (C): -7 to 82
• Temperature Range (F): 20 to 180
• Media: Inert gases and non-corrosive liquids
• Body Material: Stainless Steel, Brass
• Seal Material: Buna N, Fluorocarbon
• Coil Rating: Class F, Class H

Documents annexes

×
Produits

687PDC
687577