Créez votre compte Parker aujourd'hui !
Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.
Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.
The Sprint Valve is a robust, versatile valve for harsh industrial applications such as concrete aggregate and rubber plants. The valve is a single inline or plug in type valve, which is field converted to external pilot operated service.
The Sprint valve is a robust, versatile valve that is well suited for general to harsh industrial applications, such as concrete aggregate and rubber plants. The valve can be installed as a single inline or subbase valve for point-of-use applications, or mounted on segmented manifolds for centralized applications. A variety of operators are available, from air piloted to solenoid air piloted with direct conduit connection in the valve, or in the manifolds for plug in valves. The valves are field converted from standard internal to external pilot operated service and are suitable for lubricated or non-lubricated operation. Sandwich pressure regulators and flow controls can be added to the valve stack to control air pressure and flow at each valve application.
Markets:
• Industrial
• Factory Automation
• Heavy Industries
• Automotive
Features/Benefits:
• Robust design ideal for harsh conditions
• Versitile
Applications:
• Concrete Aggregate
• Rubber Plants
| Selector Guides |
|---|
| Pneumatic Calculator |
| Produits |
|---|