Power Generation Boots | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Power Generation Boots

Power Generation Boots

Parker's power generation boots are designed to help in offset conditions with large piping or cables. Whether it be a tight area or situation where ends don't match up. Parker offers small and large solutions that allow for adjustability.

Caractéristiques techniques

  • Options de matériaux polymères : Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Type d'application thermique : Low and High Temperature (< -75°C, > 300°C)
  • Pour le type de fluide : Ultra Broad Range
  • Secteur : Renewable Energy
  • Application : Piping, Connection Fittings, Fluid Transfer
  • Duromètre : 45 to 90 Shore A
Safety Warning

Description complète du produit

Parker's power generation boots are ideal for challenging applications with large equipment, cables, and piping. When systems are designed or lines are ran from one point to another, finding they do not match at the end can cause serious problems. Parker's power generation boots are designed to seal misalignment issues where it is not cost effective to start over. With adjustable offsets, Parker's boots are designed to fit piping or equipment in tight spaces. Parker's large power generation boots are adjustable allowing for equipment to be sealed quick and easy with 6-8” of offset.

As an added service Parker offers its boots as a finalized assembly to the customer. With all the clamps and items packaged and ready to go.

With Parker's extensive material offerings and design assistance specific application needs can easily be met.

Documents annexes

×
Produits

687PDC
687519