AVS50M30-SF-S - Avasan Melt blown Filter Cartridge | Graded density design for high purity applications | Parker NA

Avasan Melt blown Filter Cartridge | Graded density design for high purity applications

Référence #: AVS50M30-SF-S
  • AVS50M30-SF-S - Avasan Melt blown Filter Cartridge | Graded density design for high purity applications
AVS50M30-SF-S - Avasan Melt blown Filter Cartridge | Graded density design for high purity applications
Avasan™ (AVS) cartridges are manufactured with a proprietary melt blown manufacturing process using a specially formulated polypropylenepolymer. This formulation provides a uniquely graded density filter cartridge designed for high purity applications.

Caractéristiques techniques

Marque:Parker
Secteur:Industrial
Fonction:Clarification/Prefiltration/Polishing
FluideMédia:Polypropylene
Construction du filtre:Melt Blown/Spunbonded
Diamètre extérieur:2-7/16 inch
Diamètre intérieur:1-1/16 inch
Matériau de l'embout:Polypropylene
Type de noyau:Polypropylene
Débit:5 Gal/min per 10 inch Cartridge Equivalent Max.
Matériau du joint:S7442
Seuil de filtration (µm):50
Configuration de l'embout:226 O-Ring/Fin
Longueur (po):30

Informations sur l'article

Dessins techniques CAO + fichiers

Documents annexes

Trouver un Distributeur

Division Contact 

PROCESS ADVANCED FILTRATION
2340 EASTMAN AVE
OXNARD
CA
UNITED STATES
93030

Téléphone:8056043400