OBSOLETE: Self-Regulating High Temperature Maintenance Bundles - SH-Temptrace™ | Série de produits

Filtrer par

    Aucun filtre slectionn

Nombre de tubes

Matériau des tubes

D.E. tube (po)

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
OBSOLETE: Self-Regulating High Temperature Maintenance Bundles - SH-Temptrace™

OBSOLETE: Self-Regulating High Temperature Maintenance Bundles - SH-Temptrace™ OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Caractéristiques techniques

  • Nombre de tubes : 1 to Multiple
  • Matériau du cache : Flame Resistant - PVC, TPE, PE & PU, PU, TPR, LDPE, PVDF
  • Température de service maximale : 204 °C, 400 °F
  • Matériau du tube : Seamless Stainless Steel Type 316/316L ASTM A269 (Other materials available upon request. See How to Specify and Order for details), Welded Stainless Steel Type 316/316L ASTM A269 (Other materials available upon request. See How to Specify and Order for details), Seamless Copper Type 122 DHP ASTM B68/B75 (Other materials available upon request. See How to Specify and Order for details)
  • Diamètre extérieur du tube : 1/8 to 1 inch (metric sizes also available from 2mm to 16mm)
  • Diamètre extérieur nominal : 1.21 to 1.99 inch
  • Rayon de courbure minimal : 7 to 12 inch
  • Température interne maximale : 400 °F, 204C °C
  • Puissance calorifique : 3, 5, 8, 10, 15 or 20 W/ft
  • Tension d'entrée : 120 VAC, 240 VAC
  • Longueur du circuit : 285' to 360' ft
  • Capacité des contacts du disjoncteur : 30 A
  • Couleur du cache : Black is standard. Additional cover colors are available upon request, see How to Specify & Order for details
Safety Warning

Description complète du produit

Self-Regulating High Temperature (SH) Temptrace™ is designed to provide temperature maintenance for gases, liquids and other process materials in operating environments with harsh conditions. SH-Temptrace consists of one or multiple insulated and heated tubes with a self-regulating cable for freeze protection and high temperature maintenance applications. With customization options available for numerous application requirements and a thermal insulation that allows for the transfer of fluids or gases up to 400°F (204°C), it is the optimal solution for applications in which high temperatures must be maintained throughout the conveyance process of liquids and gases. Review the literature provided in the Product Support tab for additional information regarding this product.

Markets:
• Chemical Processing and Refineries

Features:
• Highly customizable to fulfill various application requirements, with multiple options available for tubing materials, tubing sizes, wall thickness, heating cable voltage and heat output, cover material and color
• Designed with a Fluoropolymer jacket over the heating cable to provide additional protection against many harsh environments
• Maintains an outer jacket surface temperature of 140°F (60°C) or less, meeting NEC Personnel Protection Code 427.12
• Able to maintain process tube temperatures of 250°F (121.1°C), depending on ambient conditions
• Process tubes can be steam cleaned at temperatures up to 400°F (204°C) when power to the heating cable is off

Applications:
• High temperature liquids, gases and other process materials

NOTE: It is absolutely necessary to seal the ends against contamination from moisture and/or corrosive liquids. Parker Hannifin cannot assume any liability for product damage caused by moisture from unsealed ends.

Documents annexes

×
Produits Nombre de tubes Matériau des tubes D.E. tube (po)
SH512-B0435A 1 Seamless Stainless Steel Type 316/316L ASTM A269 1/4
SH512-B0635A 1 Seamless Stainless Steel Type 316/316L ASTM A269 3/8
SH512-B0835A 1 Seamless Stainless Steel Type 316/316L ASTM A269 1/2
SH812-B1249A 1 Seamless Stainless Steel Type 316/316L ASTM A269 3/4
SH512-B0435B 2 Seamless Stainless Steel Type 316/316L ASTM A269 1/4
SH512-B0635B 2 Seamless Stainless Steel Type 316/316L ASTM A269 3/8
SH812-B0835B 2 Seamless Stainless Steel Type 316/316L ASTM A269 1/2
SH812-B1249B 2 Seamless Stainless Steel Type 316/316L ASTM A269 3/4
SH512-20435A 1 Welded Stainless Steel Type 316/316L ASTM A269 1/4
SH512-20635A 1 Welded Stainless Steel Type 316/316L ASTM A269 3/4
SH512-20835A 1 Welded Stainless Steel Type 316/316L ASTM A269 1/2
SH812-21249A 1 Welded Stainless Steel Type 316/316L ASTM A269 3/4
SH512-20435B 2 Welded Stainless Steel Type 316/316L ASTM A269 1/4
SH512-20635B 2 Welded Stainless Steel Type 316/316L ASTM A269 3/8
SH812-20835B 2 Welded Stainless Steel Type 316/316L ASTM A269 1/2
SH812-21249B 2 Welded Stainless Steel Type 316/316L ASTM A269 3/4
SH512-10430A 1 Seamless Copper Type 122 DHP ASTM B68/B75 1/4
SH512-10632A 1 Seamless Copper Type 122 DHP ASTM B68/B75 3/8
SH512-10835A 1 Seamless Copper Type 122 DHP ASTM B68/B75 1/2
SH812-11249A 1 Seamless Copper Type 122 DHP ASTM B68/B75 3/4
SH512-10430B 2 Seamless Copper Type 122 DHP ASTM B68/B75 1/4
SH512-10632B 2 Seamless Copper Type 122 DHP ASTM B68/B75 3/8
SH812-10835B 2 Seamless Copper Type 122 DHP ASTM B68/B75 1/2
SH812-11249B 2 Seamless Copper Type 122 DHP ASTM B68/B75 3/4

687PDC
687563