OBSOLETE: Temptube® - Preinsulated Tubing | Série de produits

Filtrer par

    Aucun filtre slectionn

Matériau des tubes

D.E. tube (po)

Épaisseur de paroi des tubes (po)

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
OBSOLETE: Temptube® - Preinsulated Tubing

OBSOLETE: Temptube® - Preinsulated Tubing OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Caractéristiques techniques

  • Diamètre extérieur du tube : 1/8 to 1 inch (metric sizes also available from 2mm to 16mm)
  • Température de service maximale : 204 °C, 400 °F
  • Matériau du cache : Flame Resistant - PVC, TPE, PE & PU, PU, TPR, LDPE, PVDF
  • Nombre de tubes : 1 to Multiple
  • Matériau du tube : Seamless Stainless Steel Type 316/316L ASTM A269 (Other materials available upon request. See How to Specify and Order for details), Seamless Copper Type 122 DHP ASTM B68/B75 (Other materials available upon request. See How to Specify and Order for details), Welded Stainless Steel Type 316/316L ASTM A269 (Other materials available upon request. See How to Specify and Order for details)
  • Matériau d'isolation : Non-hygroscopic Fiberglass
  • Épaisseur de l'isolation : 0.20" and 0.24" are standard. Other insulation thicknesses are available, including 0.36", 0.72" and 0.96", consult the factory for details.
  • Épaisseur du cache : 0.08 inch
  • Couleur du cache : Black is standard; other colors available upon request (see How to Specify & Order for details)
  • Diamètre extérieur nominal : 0.81 to 1.14 inch
Safety Warning

Description complète du produit

Parflex Temptube® Preinsulated Tubing is designed to provide an economical and highly efficient method of conveying steam or other hot materials through a plant and is intended to replace hard piping and field-installed insulation. The tubing is thermally insulated with a non-hygroscopic inorganic fiberglass material and covered with a flexible, black, flame-resistant jacket for added protection against corrosive atmospheres, water, oils, acids, alkalies and most chemicals. Temptube® is ideal for steam supply lines, refrigeration lines, liquid nitrogen lines and other chemical processing and refinery applications.

Markets:
• Chemical Processing and Refineries

Features:
• Designed with a flexible, black, flame-resistant PVC jacket for added protection
• Tubing is available in many alloys and sizes, including metric sizes, to meet various customer application requirements
• Air-spaced, cross wrapped applied non-hygroscopic fiberglass thermal insulation for minimal heat loss

Applications:
• Steam supply lines
• Condensate return lines
• Cooling water lines
• Refrigeration lines
• Liquid nitrogen lines

Certifications/Compliance:
• Meets NEC Personnel Protection Code 427.12

Technical Specifications:
• Parflex standard Temptube® is thermally insulated for transfer of fluids or gases up to 400°F (204°C) while maintaining an outer jacket surface temperature of 140°F (60°C), meeting NEC Personnel Protection Code 427.12
• Insulated bundles rated up to 1200°F (649°C) are available upon request
• Optional insulation thicknesses are available; such as, 0.36”, 0.72” and 0.96” insulation used in Cryogenic, Liquid CO2 and Liquid Nitrogen applications, see Performance Chart in Multitube® catalog for heat gain rates

NOTE: It is absolutely necessary to seal the ends against contamination from moisture and/or corrosive liquids; Parker Hannifin cannot assume any liability for product damage caused by moisture from unsealed ends.

Documents annexes

×
Produits Matériau des tubes D.E. tube (po) Épaisseur de paroi des tubes (po)
TT-B0435 Seamless Stainless Steel Type 316/316L ASTM A269 1/4 0.035
TT-B0635 Seamless Stainless Steel Type 316/316L ASTM A269 3/8 0.035
TT-B0835 Seamless Stainless Steel Type 316/316L ASTM A269 1/2 0.035
TT-B0849 Seamless Stainless Steel Type 316/316L ASTM A269 1/2 0.049
TT-10430 Seamless Copper Type 122 DHP ASTM B68/B75 1/4 0.03
TT-10632 Seamless Copper Type 122 DHP ASTM B68/B75 3/8 0.032
TT-10835 Seamless Copper Type 122 DHP ASTM B68/B75 1/2 0.035
TT-10849 Seamless Copper Type 122 DHP ASTM B68/B75 1/2 0.049
TT-20435 Welded Stainless Steel Type 316/316L ASTM A269 1/4 0.035
TT-20635 Welded Stainless Steel Type 316/316L ASTM A269 3/8 0.035
TT-20835 Welded Stainless Steel Type 316/316L ASTM A269 1/2 0.035
TT-20849 Welded Stainless Steel Type 316/316L ASTM A269 1/2 0.049

687PDC
687563