Thermostatic Expansion Valve - Parker Type O | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Thermostatic Expansion Valve - Parker Type O Thermostatic Expansion Valve - Parker Type O

Thermostatic Expansion Valve - Parker Type O

Parker OE Series thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Caractéristiques techniques

  • Equalizer Method : Externally Equalized
  • Evaporator Equalizer Size : 1/4 inch (ODF)
  • Type de produit : Small O, Large O
  • Pression de service maximale : 450 psi, 700 psi
  • Type de raccordement de l'égaliseur : Externally Equalized, 1/4 inch (ODF)
  • Type de tamis : Permanent 12 Mesh
  • Type d'élément filtrant : 83, 85, 33, 85-3
Safety Warning

Description complète du produit

The Parker OE Series thermostatic expansion valve utilizes balanced port construction to provide optimum operation on medium to large tonnage air conditioning and refrigeration systems. Two brass body styles with copper ODF connections and a removable thermostatic power element provide the stability and control required in a variety of applications, especially where there are wide changes in load conditions. Body Style 1 (Small O) has a R-22 nominal capacity up to 30 tons, while Body Style 2 (Large O) extends the capacity to 70 tons R-22.

Markets:
• Air Conditioning
• Refrigeration
• Industrial – Food Storage units

Features/Benefits:
• Balance port design
• Removable power element
• Field adjustable superheat
• 1/4” sweat external equalizer
• Two Body Styles: Design working pressure for Small O is 450 psi (31 bar) and Large O is 425 psi (29 bar)

Applications:
• Air Conditioning
• Process Chillers
• Commercial Refrigeration

Documents annexes

×
Produits

687PDC
687382