Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Twist Lock Schrader Interchange, Quick Connect Air Couplings  - TL Series Twist Lock Schrader Interchange, Quick Connect Air Couplings  - TL Series Twist Lock Schrader Interchange, Quick Connect Air Couplings  - TL Series Twist Lock Schrader Interchange, Quick Connect Air Couplings  - TL Series Twist Lock Schrader Interchange, Quick Connect Air Couplings  - TL Series

Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series

Parker's twist lock interchange pneumatic, quick connect air couplers and nipples are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Caractéristiques techniques

  • Type d'échangeur : Schrader Twist-Lock
  • Pression de service maximale : 300 psi, 20 bar
  • Application : Pneumatics, Breathing Air
  • Température de service maximale : 250 °F, 121 °C
  • Type de produit : Push-to-connect
  • Température de service minimale : -40 °F
  • Type de vanne : Tubular Coupler; Unvalved Nipple
  • Pression nominale sous vide : No
  • Taille du corps : 1/4, 1/2 inch
  • Matériau du corps : Brass Couplers; Steel Nipples
  • Type de raccordement : Female NPTF, Male NPTF, Hose Barb
  • Matériau du joint : Nitrile
  • Type de placage : Zinc with clear trivalent chromate plating on steel sleeve
Safety Warning

Description complète du produit

TL Series Quick Connect Air Couplers, up to 300 psi, connect with TL Series Nipples and are interchangeable with Schrader twist lock style couplings. They are push to connect, single shut off quick couplings. To disconnect, the coupler sleeve must be manually twisted 1/8 turn to release the nipple. It is designed to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop.
Twist lock style couplers are also used on breathing air lines and respirator equipment used in paint booths, chemical laboratories and similar environments.

Technical Characteristics:
• Sizes: 1/4”, 1/2”                             
• Materials: Brass body with steel sleeve
• Port Ends: Female NPTF, Male NPTF
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation
• Environmental health and safety


Features/Benefits:
• Twist lock design resists accidental disconnection                          
• Easy push to connect operation
• High flow valve with minimal pressure drop

Applications:
• Safety equipment, respirators
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Documents annexes

×
Produits

687PDC
687539