Versilok® 281/331 Acrylic Adhesive | Série de produits

Filtrer par

    Aucun filtre slectionn

Nom de la marque

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Versilok® 281/331 Acrylic Adhesive Versilok® 281/331 Acrylic Adhesive

Versilok® 281/331 Acrylic Adhesive

Versilok® 281/331 adhesive is a two-component, epoxy-modified acrylic adhesive used to bond a variety of automotive sheet metals. Versilok 281/331 adhesive can be either room temperature cured or heat cured for faster processing.

Caractéristiques techniques

  • Couleur : Tan Paste (resin), Gray Paste (hardener)
  • Viscosité dynamique : 200000 to 500000 cP (resin), 130000 to 400000 cP (hardener)
  • Density : 1.03 to 1.10 g/cm3 (resin), 8.6 to 9.2 lb/gal (resin), 1.4 to 1.5 g/cm3 (hardener), 11.68 to 12.52 lb/gal (hardener)
  • Point d'éclair : 81 °C (resin), 178 °F (resin), > 93 °C (hardener), > 200 °F (hardener)
Safety Warning

Description complète du produit

Versilok® 281/331 adhesive is a two-component, epoxy-modified acrylic adhesive used to bond a variety of automotive sheet metals, including hot-dip galvanized, electro-galvanized, bare aluminum, and cold rolled steel. Versilok 281/331 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Strong Mechanical Lock – contains glass beads which provide a mechanical lock that will prevent shifting of substrate panels.
• Easy to Apply – utilizes non-sagging rheology; replaces he need for spot welding which degrades metal and allows rusting to occur.
• High Impact Resistant – delivers excellent dynamic resistance to cleavage under ISO 11343:2003.
• Low Temperature Cure – develops a high strength bond in one hour at room temperature, eliminating metal warpage caused by high curing induction temperatures. Induction heating should be conducted at 110°C (230°F) or below.
• Bonds Unprepared Metals – bonds exceptionally well through the various stamping lubricants typically present on metals, eliminating the need for advance cleaning and surface preparation.
• Environmentally Resistant – provides excellent resistance to moisture, sunlight, salt spray and thermal cycling; sustains short exposure to postbakes up to 204°C (400°F).

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored at 25°C (77°F) in original, unopened container.

Documents annexes

×
Produits Nom de la marque
Versilok 281/331 Versilok 281/331 Acrylic Adhesive

687PDC
1A0MGR