WEAR-Lok Seals | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
WEAR-Lok Seals

WEAR-Lok Seals

Parker's WEAR-Lok Seals are designed to withstand seal groove changes unlike traditional seals. The geometry of the WEAR-Lok seal retains the bottom corners of the seal gland instead of the top, preventing the seal from coming out.

Caractéristiques techniques

  • Options de matériaux polymères : Nitrile Butadiene Rubber (NBR, XNBR), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Silicone Rubber (VMQ, PVMQ)
  • Type d'application thermique : Low and High Temperature (< -30°C, > 121°C)
  • Pour le type de fluide : Ultra Broad Range
  • Secteur : General
  • Application : Various
  • Duromètre : 45 to 90 Shore A
Safety Warning

Description complète du produit

Parker's WEAR-Lok™ Seals for dovetail and undercut grooves offer significant advantages over traditional seal shapes where improved retention is needed. The WEAR-Lok Seal features intermittent “lobes” protruding from the sides of the seal which extend below the undercut feature retaining the seal in the groove but not affecting proper seal orientation.

The “lobe” features are designed to aggressively contact the groove walls providing reliable retention. The Parker WEAR-Lok Seal will remain deeply seated in a groove which has eroded beyond service limits when compared to a traditional seal shape.

Product Features:
• Self retaining
• Improved stability
• Positive assembly
• Readily replace traditional seals of standard size
• Molded for custom Groove path

Benefits:
• Increased throughput
• Reduced downtime
• Reduced scrap
• Increased tool life
• Longer seal life

Documents annexes

×
Produits

687PDC
687519