X-Flow Mass Flow Controller | Série de produits

Filtrer par

    Aucun filtre slectionn

Débit maxi. (lpm)

Méthode de régulation

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
X-Flow Mass Flow Controller

X-Flow Mass Flow Controller

The Parker X-Flow™ is a simplified mass flow controller for your instrument, lab or process needs. Fast, Reliable and Repeatable performance designed for OEM, Laboratory, or Process flow control instrumentation.

Caractéristiques techniques

  • Précision : ± 1.0% Full Scale
  • Reproductibilité : < 0.2 % of Reading
  • Température de service : 32 to 122 °F, 0 to 50 °C
  • Pression nominale : 145 PSIG, 10 Bar psi
  • Matériau au contact du fluide de passage : Stainless Steel 316L or comparable, FKM
  • Taille : 4.4 x 1 x 3" (11.1 x 2.5 x 7.7 cm)
  • Tension d'alimentation : +15-24 Vdc
  • Interface de communication : 9-pin D-connector (male)
Safety Warning

Description complète du produit

The Parker X-Flow™ is a streamlined Thermal Mass Flow Controller that controls flow from 0.8 ml/min to 20 l/min with a 1% accuracy & a max pressure of 145 PSIG. X-Flow™ delivers fast, repeatable and reliable high accuracy flow control through proven Constant Thermal By-Pass Mass Measurement technology coupled with our most popular digital communication protocols. X-Flow™ is calibrated to your specific conditions and includes the Parker Tracking system that assists with your annual asset calibration needs, delivering a higher level of productivity, efficiency and reliability.

Markets:
Laboratory and Process Instrumentation
Pharma/Bio-Pharma Equipment
Air Quality Monitoring System
Furnace and Coatings

Features/Benefits:
Fast, Repeatable and Reliable Performance
Premium Accuracy with Proven Thermal Mass Flow Sensor and Laminar Flow Element
Easy to integrate into your new or existing systems
Asset calibration management software included
Cleaned for Analytical Use
Fails shut with Normally Closed Valve for safe operation
CE, REACH and RoHS II

Applications:
Gas Control for Laboratory and Process Equipment
Burner Ratio Control for Ceramics and Metals
Process and Environmental Analyzers
Emissions Monitors and Calibrators

Documents annexes

×
Produits Débit maxi. (lpm) Méthode de régulation
601XFFAAD00V 0.04 to 0.1 Analog: 0-5 Vdc Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFGAAD00V 0.08 to 0.2 Analog: 0-5 Vdc Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFHAAD00V 0.2 to 0.5 Analog: 0-5 Vdc Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFIAAD00V 0.4 to 1 Analog: 0-5 Vdc Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFJAAD00V 0.8 to 2 Analog: 0-5 Vdc Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFKAAD00V 2 to 5 Analog: 0-5 Vdc Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFMAAD00V 4 to 10 Analog: 0-5 Vdc Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFNAAD00V 8 to 20 Analog: 0-5 Vdc Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFFAGD00V 0.04 to 0.1 Analog: 4-20mA (Sourcing) Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFGAGD00V 0.08 to 0.2 Analog: 4-20mA (Sourcing) Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFHAGD00V 0.2 to 0.5 Analog: 4-20mA (Sourcing) Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFIAGD00V 0.4 to 1 Analog: 4-20mA (Sourcing) Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFJAGD00V 0.8 to 2 Analog: 4-20mA (Sourcing) Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFKAGD00V 2 to 5 Analog: 4-20mA (Sourcing) Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFMAGD00V 4 to 10 Analog: 4-20mA (Sourcing) Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
601XFNAGD00V 8 to 20 Analog: 4-20mA (Sourcing) Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)

687PDC
687821