Cartesian Robot Module - XRS Series / Medium | Parker NA

Cartesian Robot Module - XRS Series / Medium | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.

Cartesian Robot Module - XRS Series / Medium

Cartesian Robot Module - XRS Series / Medium

The high precision XRS Cartesian Robot Systems are pre-engineered to optimize workspace, simplify selection, shorten delivery and lower costs. The Medium class systems are designed for mid range loads of up to 12kg and offer travels of up to 850mm

Caractéristiques techniques

  • Type de produit : Cartesian Robot
  • Configuration : X-Y, X-Y-Z
  • Type d'axe d'entraînement : Linear Motor, Ballscrew
  • Longueur de course maximale : 850 (X) * 600 (Y) * 150 (Z) mm
  • Vitesse de service maximale : 2.0 (X) * 2.0 (Y) * 0.6 (Z) m/sec
  • Capacité de charge : 12 kg
  • Reproductibilité : 5 to 45 micron
  • Protection supplémentaire incluse : Steel Strip Cover
Safety Warning

Description complète du produit

Standard XRS Cartesian Robot Systems are pre-engineered to optimize workspace, simplify selection, shorten delivery and lower costs. A unique mix of linear servo motor and ballscrew drive technology provides optimized dynamic performance for today's demanding automation applications. These systems are offered in three size platforms (Small; Medium; Large) and 124 standard variations. The “Medium” class systems are designed for mid-range loads and travels. As a result, the XRS has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics. Given the 400XR's robust construction and sealed design it has also been applied to industrial automation applications in packaging, machine tool, and automotive.

Markets:
• Life Science
• Packaging
• Electronics manufacturing
• Machine Tool
• Automotive

Features/Benefits:
• Configuration: X-Y / X-Y-Z
• Maximum Work Area: 850mm (X) * 600mm (Y) * 150mm (Z)
• Maximum Load: 12 kg
• Drive Mechanism: Linear Motor / Ballscrew
• Innovative strip seal design provides IP30 protection
• Pre-installed air, power and signal lines routed to moving payload for convenient hook-up and long life operation.
• System cable management features “high-flex” shielded cables with quick disconnect convenience.
• Precision dowel holes allows repeatable mounting of tooling to robot and robot module into machine.
• All axes are aligned and pinned orthogonal so that axes may be removed and re-attached with factory precision

Applications:
• Cleanroom
• Move/Transport
• Metrology

Documents annexes

×
Produits

687PDC
936514