CoolTherm® EP-6007 BLK/6252 Epoxy System | Product Series

Filter by

    No filters selected

Kereskedelmi megnevezés

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

CoolTherm® EP-6007 BLK/6252 Epoxy System

CoolTherm® EP-6007 BLK/6252 Epoxy System

CoolTherm® EP-6007 BLK/6252 epoxy system is used as a thermally conductive, thin bondline adhesive for attaching semiconductors to heat sinks, and as a potting/casting product when thermal conductivity & non-burning properties are required.

Technical Specifications

  • Szín: Black Liquid (resin), Amber Liquid (hardener)
  • Dinamikus viszkozitás: 15000 cP @ 25°C (resin), 75 cP @ 25°C (hardener)
  • Fajsúly: 1.69 (resin), 0.99 (hardener)
  • Cure Time: 24 Hours @ 25°C, 1 Hours @ 75°C
  • Hardness: 83 Shore D
  • Hővezető képesség: 0.62 W/m-K
  • Átütési szilárdság: 18.8 kV/mm, 477 V/mil
Safety Warning

Full Product Description

CoolTherm® EP-6007 BLK (BLacK)/6252 epoxy system is a two-component system recommended for use as a thermally conductive, thin bondline adhesive for attaching semiconductors to heat sinks, and as a low viscosity potting and casting product for applications where thermal conductivity and non-burning properties are required.

Features and Benefits

• Electrically Insulative – provides excellent high voltage insulation.

• Low Exotherm – exhibits low exotherm heat rise during room temperature cure.

• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -55°C to +130°C.

• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified; meets requirements of Military Specifications MIL T-27 and MIL I-16923.


Shelf Life/Storage:

Shelf life of CoolTherm EP-6007 BLK resin is one year when stored at 25°C in original, unopened container.

Shelf life of CoolTherm EP-6252 hardener is one year when stored in a cool, dry environment at 25°C in original, unopened container. Keep container tightly closed when not in use. Material may absorb moisture and carbon dioxide, resulting in an increased viscosity and/or foaming during cure.

Related Documents

×

687PDC
1A0MGR