The MB-series of brushless servo motors cater for torques in the range of 4.5 to 269Nm, speeds up to 4500 min-1 and includes a total of 50 models available across 3 frame sizes. Thanks to the high quality and performance of the Neodymium-Iron-Boron magnets, and also the encapsulation method used to fasten them to the shaft, the MB-series of synchronous servo motors can achieve very high accelerations and withstand high overload without the risk of demagnetisation or detachment of the magnets. Furthermore, shaft and flange size flexibility on all motor models provides the user with the possibility to optimise their servo motor selection for any given application. Adequate mechanical over-sizing, low inertia in an extra-strong mechanism and a broad range of models permits the application of the MB-series servo motors in all fields where high dynamic performance and utmost reliability are crucial features. Typical applications include any type of automatic machinery, especially in the product packaging and handling industry, and wherever the demand exists for axis speed and position synchronisation.
Markets:
• Factory Automation
• Packaging Machinery
• Food & Beverage
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Lab/Diagnostic
• Life Sciences
• Pharma
Features/Benefits:
• Brushless synchronous servo motors available in 145, 205 and 265mm frame sizes
• Speeds up to 4500 min-1 / Continuous stall torques from 4.5 to 269Nm
• High-performance Neodymium magnets / High dynamic performance
• Increased inertia and holding brake options available
• Feedback option of resolver
• High degree of flexibility thanks to a wide range of standard options
Applications:
• Material Forming machines
• Material Handling machines
• In-Plant / Automotive Industry equipments
• Textile Machines
• Robotics
• Special Machines
• Servo Hydraulic Pumps
Technical Specifications:
• Motor Type : Permanent magnet synchronous brushless servo motor
• Rotor Design : Rotor with surface rare earth magnets
• Magnets : NdFeB
• Number of poles : 8 (145/205/265)
• Power Range : 0.5 – 67 kW
• Torque Range : 4.5 – 269 Nm
• Speed Range : 0 – 4500 min-1
• Mounting : Flange with smooth holes / B14
• Shaft End : Plain keyed shaft / Plain smooth shaft (option)
• Cooling : Natural convection / Self ventilation (shaft mounted fan) / Forced ventilation (electric fan)
• Protection Level (IEC60034-5) : IP64 / IP65 (option)
• Feedback sensors : Resolver
• Other options : Holding Brake / Thermal Protection / Increased Inertia /
• Marking : CE
• Voltage Supply : 230 / 400 VAC (other voltages by request)
• Temperature Class : Class F
• Connection : Connectors / Terminal Box