Network Connectivity - P2M IO-Link Network Node / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Fieldbus Protocol

Electrical Connection

Configuration

Features

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Network Connectivity - P2M IO-Link Network Node / Parker Pneumatic - Europe

Network Connectivity - P2M IO-Link Network Node / Parker Pneumatic - Europe

P2M IO-Link Node allows for simple and cost efficient connection to any IO-Link master and can connect to any Safe Power Supply. P2M IO Link can connect to: Moduflex, H Micro, and all 5 sizes of H ISO valves (15407-2 & 5599-2)

Technical Specifications

  • Brand: Parker
  • Maximum Operating Temperature: 55 °C / 131 °F
  • Media: 24 Vdc
  • Configuration: Up to 24 pilot solenoids on H Micro valves and H ISO Valves, 19 when used on a Moduflex valve bank
  • Actuation Type: Over IO-Link Communication Network
  • Fieldbus Protocol: IO-Link Class A, IO-Link Class B
  • Inputs/Outputs: Com. / Power Supply: M12 A Codded 24 Digital Outputs dedicated to pilot solenoid valves control
  • Options: Safe Power Capable available with -SPC versions | IO-Link Class A Node offers several Aux. Supply M12 pin-out
  • Specifications Met: IO-Link V1.1.2 - Com 2 - 38 kBd | IP65 | OSSD Compatible (-SPC Versions)
  • Application: IO-Link Communication Node for use with Moduflex valves, H Micro valves and H Series ISO valves Universal Manifold
  • Technology: Electronics
  • Function: IO-Link Node
Safety Warning

Full Product Description

The P2M IO-Link node is a 24 output module, proposed in both Class A with Independent auxiliary power supply and Class B.
The value of the P2M IO-Link is as a low cost network connection with easy integration and simple to use diagnostics.

Features / Benefits:
• Local diagnostics available through 4 LED's for communication and output status
• Voltage Monitoring and Cycle Counting is available through the network simplifying diagnostic and allowing predictive maintenance
• Class B version has easy single connection to any Class B IO-Link Master using a standard M12 cable
• Class A version has 2 M12 connectors, one for communication from any IO-Link masters and the second to separately receive its auxiliary power supply for valves
• Class A version is available in 3 auxiliary power connection variants to suit different M12 supplier pin outs.
• The Class A or B “-SPC” version is designed for test pulse (OSSD) compatibility and can be supplied from a safe output following machine directives.
• Connection to Moduflex valves – up to 19 piloted solenoids
• Connection to H Micro & H ISO valves – up to 24 piloted solenoids

Markets:
• Packaging
• In-Plant Automotive
• Factory Automation

Application:
• General Pneumatic Control

Related Documents

×
Products Fieldbus Protocol Electrical Connection Configuration Features
P2M2HBVL12400A13 IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 1 & 3 Standard Module
P2M2HBVL12400A43 IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 4 & 3 Standard Module
P2M2HBVL12400A42 IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 4 & 2 Standard Module
P2M2HBVL12400B25 IO-Link Class B Single M12 (Com+Pwr) Aux. Power Pinout - 2 & 5 Standard Module
P2M2HBVL12400A13-SPC IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 1 & 3 SAFE Power Compatible
P2M2HBVL12400A43-SPC IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 4 & 3 SAFE Power Compatible
P2M2HBVL12400A42-SPC IO-Link Class A 2x M12 (Com/Pwr) Aux. Power Pinout - 4 & 2 SAFE Power Compatible
P2M2HBVL12400B25-SPC IO-Link Class B Single M12 (Com+Pwr) Aux. Power Pinout - 2 & 5 SAFE Power Compatible

687PDC
A87859