Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Mid section support type E1 for OSP-P and OSP-L rodless actuators bores Ø10mm to Ø80mm. Used for supporting long cylinders or mounting the cylinder by its dovetail rails.
Mid section support type E1 for OSP-P and OSP-L rodless actuators bores Ø10mm to Ø80mm are used for supporting long cylinders or mounting the cylinder by its dovetail rails. The standard mounting is anodised aluminium but stainless steel versions are also available. Supplied complete with mounting screws with optional stainless steel versions available. Please refer to the Technical Catalogue for details and data sheets that explain when mid section supports have to be used.
Markets
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Medical
• Other Life science
• Material Handling Equipment
• Food & beverage
• Plastic processing
• Water
• Bus & Coach
• Rail
•
Features/Benefits
• Solid aluminium version / option stainless steel screws
• Easy to clamp on the cylinder
• Will accept axial forces
Applications
• Door opening system
• Pick and place applications
• Durability test bench
• Food processing
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Assembly of a modular steering kit
• Roll cleaning
• Overhead thrust cleaning
• Sorting machines with ATEX
• Feeding
• Cutting
| Products | Bore Diameter | For Use With |
|---|---|---|
| 0250FIL | 10 mm | OSP-P |
| 20009FIL | 25 mm | OSP-P |
| 20028FIL | 40 mm | OSP-P |
| 20158FIL | 32 mm | OSP-P |
| 20163FIL | 50 mm | OSP-P |
| 20435FIL | 16 mm | OSP-P |
| 20452FIL | 63 mm | OSP-P |
| 20482FIL | 80 mm | OSP-P |
| 20009FIL | 25 mm | OSP-L |
| 20028FIL | 40 mm | OSP-L |
| 20158FIL | 32 mm | OSP-L |
| 20163FIL | 50 mm | OSP-L |
| 20452FIL | 63 mm | OSP-L |