Braided Polyurethane (PU) Recoil Hose | Product Series

Filter by

    No filters selected

Connection 1 Thread Size

Length per Package

Hose Outside Diameter

Hose Inside Diameter

Cover Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Braided Polyurethane (PU) Recoil Hose

Braided Polyurethane (PU) Recoil Hose OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Weight: 0.048 to 0.1 kg/m, 0.032 to 0.067 lb/ft, 0.3 to 1.22 kg/package
  • Operating Pressure: 1.5 MPa, 15 bar, 217.56 psi
  • Hose Inner Tube Material: Polyurethane
  • Maximum Operating Temperature: 167 °F, 23 to 75 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 1.5 MPa, 15 bar, 217.56 psi
  • Cover Material: Polyurethane, Treated Steel
  • Design Factor: 3
  • Division: Low Pressure Connectors Europe Division
  • Brand: Legris
  • Vacuum Pressure Rating: 29.72 inch-Hg, 755 mm-Hg, 1.0 bar
  • Package Type: Reel
  • Number of Tubes: 1
  • Length per Package: 6 m
  • Region of Origin: Germany
  • Minimum Bend Radius: n/a
  • Technology: Fluid & Gas Handling, Pneumatics
  • Cover Color: Blue, Silver, Yellow
  • Media: Air (Pneumatics), Water
  • Specifications Met: PED, REACH, RoHS 2011/65/EC
  • Compatible Fitting: Barbed Fittings (Brass), Adaptors, Plugs and Manifolds
  • Connection 1 Type: Male BSPP
  • Industry: Industrial Manufacturing Equipment
  • Application: Industrial Assembly, In-Plant Automotive, Machine Tools, Pneumatics, Workshops
  • Product Type: Hose Assemblies, Pneumatic Hose
  • Connection 1 Size: 1/4 to 3/8 inch
  • Inside Diameter: 0.248 to 0.5 inch, 6.3 to 12.7 mm
  • Hose Reinforcement Material: Braid of Textile
  • Outside Diameter: 0.375 to 0.685 inch, 9.53 to 17.4 mm
Safety Warning

Full Product Description

Those Parker Legris recoil hoses offer all the advantages of polyurethane, combining the durability and kink resistance of bulkier braided hoses with great elasticity and maximum flexibility.

Features/Benefits:

- Excellent Mechanical Properties

• Unsurpassed resistance to abrasion: 10 times better than rubber, polyamide and non-braided polyurethane
• Excellent flexibility and coil memory: minimizes work fatigue
• Highly kink and crush-resistant
• Silicone-free

- Ready-to-Use

• Pre-assembled threaded fittings
• Tube ends protected with a plastic spring
• Lightweight for easy handling
• 3 lengths available
• Translucent blue: visibility of the fluid

Markets:

• Machine Tools
• Primary Metal Refining and Processing
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities

Applications:

• Compressed Air Conveying
• Applications Subjected to Abrasion
• Maintenance Workshop
• Power Hand Tools

Technologies:

• Braided Hose
• Recoil Hose
• Polyurethane Hose
• Coiled Hose
• Industrial Hose

Technical Characteristics:

• Fluids: Compressed air, Other fluids: please consult us
• Materials: Polyurethane (85 shore A)
• Pressure: 0 to 15 bar
• Temperature: -40°C to +75°C

Regulations:

• PED
• REACH
• RoHS, 2011/65/EC

Product Types:

• Braided Polyurethane (PU) Recoil Hose

Related Documents

×
Products Connection 1 Thread Size Length per Package Hose Outside Diameter Hose Inside Diameter Cover Color
1445U12E04 17 3/8 INCH 3 M 0.472 INCH 0.314 INCH Blue
1442U60E04 13 1/4 INCH 6 M 0.375 INCH 0.248 INCH Blue
1442U12E04 17 3/8 INCH 6 M 0.472 INCH 0.314 INCH Blue
1447U60E04 13 1/4 INCH 7.5 M 0.375 INCH 0.248 INCH Blue
1447U12E04 17 3/8 INCH 7.5 M 0.472 INCH 0.314 INCH Blue
PG10/025 n/a 25 M 0.375 INCH 0.248 INCH Blue
PG10/030/DV 1/4 INCH 3 M 0.375 INCH 0.248 INCH Blue
PG10/060/DV 1/4 INCH 6 M 0.375 INCH 0.248 INCH Blue
PG10/075/DV 1/4 INCH 7.5 M 0.375 INCH 0.248 INCH Blue
PG12/030/DV 3/8 INCH 3 M 0.472 INCH 0.314 INCH Blue
PG12/060/DV 3/8 INCH 6 M 0.472 INCH 0.314 INCH Blue
PG12/075/DV 3/8 INCH 7.5 M 0.472 INCH 0.314 INCH Blue
SU13/025/05 n/a 25 M 0.511 INCH 0.374 INCH Yellow
SU17/025/05 n/a 25 M 0.685 INCH 0.5 INCH Yellow

687PDC
A43098