Vacuum Pump Inlet Filters | Product Series

Filter by

    No filters selected

Application Type

Vacuum Range

Maximum Flow Rate (cfm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vacuum Pump Inlet Filters

Vacuum Pump Inlet Filters

Vacuum Pump Inlet Filters prevent oil back streaming from the pump to the evacuated chamber and protect the pump from damage by submicron particles

Technical Specifications

  • Application: Hazardous/Corrosive, Nonhazardous/Noncorrosive
  • Vacuum Pressure Rating: Service to 10 -6 Torr, Service to 2 Torr
  • Maximum Flow Rate: 3 CFM, 9 CFM, 15 CFM, 5, 15, 25.5
  • Port Size: KF-25 inch, 1/8 inch
  • Maximum Operating Pressure: n/a, n/a
  • Weight: 0.5 to 1.25 lb, 0.2 to 0.57 kg
  • Width: 2.9 to 3.95 inch, 73.6 to 100.3 mm
  • Height: 4.4 to 8.13 inch, 111.7 to 206.5 mm
  • Connection Type: KF-25 Flange, NPT
  • Filter Type: Vacuum Pump Inlet
  • Micron Rating: 0.1 micron
  • Efficiency Rating: 99.99 %, 90 %
  • Materials of Construction: Head, Bowl, Internals: 304 Stainless Steel, Seals: None, Head, Bowl: Aluminum, Internals: Alum/SS/Nylon, Seals: Viton
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Operating Temperature: n/a, n/a
  • Drain Port Size: n/a, 1/8 inch
  • Compatible Element: CF-0112-102, CF-0118-102, N.A., 2/BE100-163-30, 2/BE100-235-30
  • Brand: Balston
Safety Warning

Full Product Description

Vacuum Pump Inlet Filters prevent oil back streaming from the pump to the evacuated chamber and protect the pump from damage by submicron particles. These filters increase productivity and eliminate costly maintenance.

Features and Benefits:

Protect the pump from damage caused by solids and liquids
Prevent loss of valuable or hazardous materials
Prevent oil backsteaming

Related Documents

×
Products Application Type Vacuum Range Maximum Flow Rate (cfm)
CF-0112-102 Hazardous/Corrosive Service to 10 -6 Torr 3
CF-0118-102 Hazardous/Corrosive Service to 10 -6 Torr 9
CV-0112-30 Hazardous/Corrosive Service to 2 Torr 3
CV-0118-30 Hazardous/Corrosive Service to 2 Torr 9
R-009-30 Nonhazardous/Noncorrosive Service to 2 Torr 9
R-015-30 Nonhazardous/Noncorrosive Service to 2 Torr 15

687PDC
688031