Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
BEVPOR PW filter cartridges have been specifically designed as a cost-effective solution for microbial stabilization of bottled water, beer stabilization and wine microbial stabilization.
| Product Demos & Tutorials |
|---|
| [VIDEO]-BEVPOR Liquid Filter Range Introduction |
| Communities, Blogs & Industry Links |
|---|
| [SUPPORT LIBRARY]-Food and Beverage Knowledge and Resource Centre |
| Products | Length | Micron Rating | End Cap Configuration | Seal Material |
|---|---|---|---|---|
| BPW-102-CAS | 10" (250 mm) | 0.2 µm | Fin / 226 Bayonet | Silicone |
| BPW-104-CAS | 10" (250 mm) | 0.45 µm | Fin / 226 Bayonet | Silicone |
| BPW-204-EAE | 20" (500 mm) | 0.45 µm | Flat Top / 222 | EPDM |
| BPW-302-CAS | 30" (750 mm) | 0.2 µm | Fin / 226 Bayonet | Silicone |
| BPW-304-CAS | 30" (750 mm) | 0.45 µm | Fin / 226 Bayonet | Silicone |
| BPW-306-CAS | 30" (750 mm) | 0.65 µm | Fin / 226 Bayonet | Silicone |
| BPW-402-CAS | 40" (1000 mm) | 0.2 µm | Fin / 226 Bayonet | Silicone |
| BPW-102-CAE | 10" (250 mm) | 0.2 µm | Fin / 226 Bayonet | EPDM |
| BPW-204-CAS | 20" (500 mm) | 0.45 µm | Fin / 226 Bayonet | Silicone |
| BPW-302-CAE | 30" (750 mm) | 0.2 µm | Fin / 226 Bayonet | EPDM |
| BPW-302-DAE | 30" (750 mm) | 0.2 µm | Fin / 222 | EPDM |
| BPW-302-GAS | 30" (750 mm) | 0.2 µm | Recess / 222 | Silicone |
| BPW-302-RAS | 30" (750 mm) | 0.2 µm | BF / 222 Bayonet | Silicone |
| BPW-304-GAS | 30" (750 mm) | 0.45 µm | Recess / 222 | Silicone |
| BPW-402-CAE | 40" (1000 mm) | 0.2 µm | Fin / 226 Bayonet | EPDM |