지금 Parker 계정을 만들어 보십시오!
계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.
계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.
Parker Chomerics Hollow-O Shape Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® materials. Click into this product and select your desired part number.
Parker Chomerics has developed and enhanced virtually every aspect of conductive elastomer materials technology, from the earliest silver and silver-plated copper filled silicones, to the latest and more cost-effective silver-plated aluminum and nickel-plated graphite composites. Today we offer the most comprehensive selection and highest quality products available.
This item is sold as cord stock and quote cart quantity is in 1-foot (305 mm) increments.
Parker Chomerics Hollow-O Shape Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® conductive elastomers, consisting of a silicone, fluorosilicone, EPDM or fluorocarbon-fluorosilicone binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or non-plated graphite particles.
CHO-SEAL® Electrically Conductive Elastomer Extruded Gaskets are reliable over the life of the equipment. The same gasket is both an EMI shield and an environmental seal. Elastomer gaskets resist compression set, accommodate low closure force, and help control airflow. Parker Chomerics offers hundreds of standard extruded products, readily lathe-cut into washers, spliced, bonded, kiss-cut, or die-cut to reduce installation labor and to conserve material, resulting in a cost-effective alternative to other methods of EMI shielding and environmental sealing.
Standard Extruded Materials:
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6308 (nickel-graphite filled silicone)
•CHO-SEAL 6370 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)
Parker Chomerics Hollow-O Shape Electrically Conductive Elastomer Extruded Gaskets Standard Tolerances (in):
• <0.200: ± 0.005
• 0.200 to 0.349: ± 0.008
• 0.350 to 0.500: ± 0.010
• >0.500: ± 3% Nominal Dimension
Features/Benefits:
• Superior reliability
• Cost effective
• Flexible design
• Co-extruded (with weather seals) options available
Typical Applications:
• Defense
• Aerospace
• Consumer electronics
• Telecom
• Industrial
• Automotive
• Life science
| Selector Guides |
|---|
| Find the Correct Conductive Elastomer EMI Gasket For You |
| Product Demos & Tutorials |
|---|
| Parker Chomerics Product Case Studies |
| Parker Chomerics Upcoming Webinars & On Demand Webinars |
| Communities, Blogs & Industry Links |
|---|
| Blog Post: Supporting Embedded Computing in Defense Aerospace Applications |
| Literature and Reference Materials |
|---|
| Application Note: Elastomer Load vs. Deflection Curves |
| Handbook: Chomerics Conductive Elastomer Engineering Handbook |
| 제품 | Nominal Dimension A | Nominal Dimension B | 밀폐재 재료 |
|---|---|---|---|
| 19-04-25964-1298 | 0.130 in / 3.30 mm | 0.050 in / 1.27 mm | CHO-SEAL 1298 |
| 19-04-21161-1215 | 0.250 in / 6.35 mm | 0.192 in / 4.88 mm | CHO-SEAL 1215 |
| 19-04-14349-1215 | 0.250 in / 6.35 mm | 0.200 in / 5.08 mm | CHO-SEAL 1215 |
| 10-04-21120-1217 | 0.053 in / 1.35 mm | 0.020 in / 0.51 mm | CHO-SEAL 1217 |
| 10-04-W163-1217 | 0.062 in / 1.57 mm | 0.035 in / 0.89 mm | CHO-SEAL 1217 |
| 19-04-14349-1217 | 0.250 in / 6.35 mm | 0.200 in / 5.08 mm | CHO-SEAL 1217 |
| 19-04-14537-6503 | 0.189 in / 4.80 mm | 0.111 in / 2.82 mm | CHO-SEAL 6503 |
| 19-04-12744-S6305 | 0.100 in / 2.54 mm | 0.060 in / 1.52 mm | CHO-SEAL S6305 |
| 10-04-5514-S6305 | 0.130 in / 3.30 mm | 0.045 in / 1.14 mm | CHO-SEAL S6305 |
| 19-04-21162-S6305 | 0.250 in / 6.35 mm | 0.147 in / 3.73 mm | CHO-SEAL S6305 |
| 19-04-15443-S6305 | 0.250 in / 6.35 mm | 0.187 in / 4.75 mm | CHO-SEAL S6305 |
| 19-04-14292-S6305 | 0.373 in / 9.47 mm | 0.200 in / 5.08 mm | CHO-SEAL S6305 |
| 19-04-14467-S6305 | 0.394 in / 10.01 mm | 0.253 in / 6.43 mm | CHO-SEAL S6305 |
| 19-04-14261-S6305 | 0.461 in / 11.74 mm | 0.0295 in / 7.49 mm | CHO-SEAL S6305 |
| 19-04-22129-6308 | 0.073 in / 1.85 mm | 0.033 in / 0.84 mm | CHO-SEAL 6308 |
| 19-04-14349-6308 | 0.250 in / 6.35 mm | 0.200 in / 5.08 mm | CHO-SEAL 6308 |
| 19-04-14349-L6303 | 0.250 in / 6.35 mm | 0.200 in / 5.08 mm | CHO-SEAL L6303 |
| 19-04-14349-1350 | 0.250 in / 6.35 mm | 0.200 in / 5.08 mm | CHO-SEAL 1350 |
| 10-04-21120-1401 | 0.053 in / 1.35 mm | 0.020 in / 0.51 mm | CHO-SEAL 1401 |
| 19-04-14349-1401 | 0.250 in / 6.35 mm | 0.200 in / 5.08 mm | CHO-SEAL 1401 |
| 10-04-W137-6452 | 0.060 in / 1.52 mm | 0.020 in / 0.51 mm | CHO-SEAL 6452 |
| 19-04-16162-6452 | 0.100 in / 2.54 mm | 0.070 in / 1.78 mm | CHO-SEAL 6452 |
| 19-04-14349-6452 | 0.250 in / 6.35 mm | 0.200 in / 5.08 mm | CHO-SEAL 6452 |
| 19-04-21163-6503 | 0.250 in / 6.35 mm | 0.110 in / 2.79 mm | CHO-SEAL 6503 |
| 19-04-15443-6503 | 0.250 in / 6.35 mm | 0.187 in / 4.75 mm | CHO-SEAL 6503 |
| 19-04-14349-6503 | 0.250 in / 6.35 mm | 0.200 in / 5.08 mm | CHO-SEAL 6503 |
| 19-04-14349-1285 | 0.250 in / 6.35 mm | 0.200 in / 5.08 mm | CHO-SEAL 1285 |
| 19-04-12744-1217 | 0.100 in / 2.54 mm | 0.060 in / 1.52 mm | CHO-SEAL 1217 |
| 10-04-21120-1273 | 0.053 in / 1.35 mm | 0.020 in / 0.51 mm | CHO-SEAL 1273 |
| 19-04-22970-1298 | 0.093 in / 2.36 mm | 0.033 in / 0.84 mm | CHO-SEAL 1298 |
| 10-04-21120-1215 | 0.053 in / 1.35 mm | 0.020 in / 0.51 mm | CHO-SEAL 1215 |
| 19-04-16906-6503 | 0.335 in / 8.51 mm | 0.202 in / 5.13 mm | CHO-SEAL 6503 |