Parker 2-Way, 2-1/2" Angle Seat Valves (BSP) | Product Series

필터 기준:

    선택한 필터 없음

액추에이터 하우징 재질

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Parker 2-Way, 2-1/2 Angle Seat Valves (BSP)

Parker 2-Way, 2-1/2" Angle Seat Valves (BSP)

Parker's 2-1/2" Angle Seat Valve is actuated by a pneumatically driven piston and is capable to handle slurry solutions with particles or corrosive solutions at high temperature up to 180°C, operating pressures to 16 Bar and flow rates up to 1167 l/min.

기술 사양

  • 제품 시리즈: Angle Seat Valves
  • 액추에이터 하우징 재질: 304 Stainless Steel, Aluminium
  • 작동기 크기: 100mm
  • 오리피스 1 크기: 65 mm
  • 바디 재료: 316L Stainless Steel
  • 밀폐재 재료: PTFE/RTFE
  • 유량 계수 1: 80.9 Cv, 70 m3/hour, 1167 L/min
  • 최대 작동 압력: 145 psi, 10 bar
  • 작동 유형: Air operated
  • 매체: Air, Water, Hot Water, Steam, Oil (over and under seat)
  • 포트 유형: BSP
  • 최소 작동 압력: 0 psi, 0 bar
  • 최저 유체 온도: 14 °F, -10 °C
  • 최고 유체 온도: 356 °F, 180 °C
  • 포트 수: 2
  • 장착 유형: Pipe Mounting
  • 중량: 5.5 to 8.65 kg
  • 최대 파일럿 압력: 10 bar
  • 최소 파일럿 압력: 3 bar

전체 제품 설명

Parker's 2-1/2" Angle Seat Valve is actuated by a pneumatically driven piston and is capable of handling slurry solutions with particles or corrosive solutions at high temperature up to 180°C, operating pressure up to 16 Bar and flow rates up to 1167 l/min.

Markets
Food & Beverage
Industrial Equipment
Process Control
Life Sciences

Features/Benefits:
• Compact design, high flow rates
• Visual position indicator
• Dampened closing anti-water hammer design (fluid under seat)
• Stainless Steel actuator housing for exceptional durability in steam and aggressive applications
• Valves meeting Pressure Equipment Directive 97/23/EC
• Mountable in any position
• Tight shut-off and Long Service Life
• Parker Angle Seat Valves conform to the terms of the 94/9/CE directive specific to non electrical equipment for use within potentially explosive environments - zones 1/21 and 2/22

Application
• Food and Beverage Processing
• Water Technology & Treatment
• Textile Industry
• Cooling systems on injection molding machines
• Pharmaceutical & cosmetic industry
• Chemical Process technology
• Refrigeration & Cooling heat exchangers
• Sterilizers steam supply
• Water applications: Mining, Cement / Concrete Systems, Pulp & Paper
• General industrial applications of aggressive fluids
• Industrial Laundry Equipment
• Industrial Air Dryers

관련 문서

×
제품 액추에이터 하우징 재질
PA65S1GTR100A Aluminium
PA65S1GTR100S 304 Stainless Steel

687611
A18171