Single Acting Telescopic Hydraulic Cylinders - SA Series (Americas) | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Single Acting Telescopic Hydraulic Cylinders - SA Series (Americas) Single Acting Telescopic Hydraulic Cylinders - SA Series (Americas)

Single Acting Telescopic Hydraulic Cylinders - SA Series (Americas)

Parker Single Acting Telescopic Hydraulic Cylinders provide extremely long cycle life and are field-repairable. Parker telescopic cylinders are 2,000 PSI rated and support application specific requirements (stroke lengths, closed lengths, and mountings).

기술 사양

  • 건축 재료: Steel 1026, Steel A36
  • 작동 압력: 13.8 MPa
  • 조립: -
  • 보어 직경: up to 17 inch
  • 설치 옵션: Various options available based on application requirements.
  • 길이: up to 500 inch
  • 유체 유형용: Varies
  • 로드 직경: up to 16 inch
  • 작동 온도: -40 to 275 °F
  • 기술: Hydraulics
  • 제품 유형: Cylinder Actuator
  • 제품 시리즈: Series SA Single Acting Telescopic Hydraulic Cylinders
  • 실린더 유형: Telescopic

전체 제품 설명

Parker single acting telescopic cylinders provide value through proven reliability, efficient performance, increased safety and the quality that you expect from every Parker Cylinder Division product line. Each Parker single acting telescopic hydraulic cylinder features threaded steel stop rings for ease of service and reliable stopping, welded overlaps for increased service life, and longer sleeve overlap for improved stability.

External packing nuts provide added support to the tube exterior, and the polyurethane rod wipers resist higher temperatures without extrusion. The bleeder-less design eliminates the costly and time-consuming process of removing air from the cylinder.

Every Parker single acting telescopic cylinder is individually tested before leaving our plant to assure proper performance and leak-free operation. All Parker cylinder products carry an eighteen-month warranty.

Markets:
• Truck
• Refuse
• Mining
• Material Handling
• Forestry
• Construction

Features and Benefits:
• Snap on glass filled bearings that absorb contaminants without damaging cylinder walls.
• Nylon tipped set screws that conform to packing nut threads to decrease the probability of packing nuts backing off.
• 18-month warranty.

Applications:
• Dump Trucks and Trailers
• Mining Vehicles
• Material Handling Vehicles
• Construction Vehicles

Learn more about the Parker’s Single Acting Hydraulic Telescopic Cylinder operating pressure and design features under Product Support.

Parker’s Double-Acting Telescopic cylinders are designed and manufactured to your application needs. Double Acting cylinders are typically used in the Material Handling, Oil & Gas, Refuse, Mining, Military and other markets using the latest engineering and manufacturing techniques.

관련 문서

×

687611
687492