Blow Guns | #00475 2900


LOADING IMAGES
00475 2900

Blow Guns | #004752900

Blow guns have a die cast zinc body, painted finish, and finger guard with hang-up hook for easy storage. Nozzle options are: Brass, Vortec FLO-GAIN, Self-Regulating, and Pistol Grip.


Technical Specifications

  • Operating Style: Lever
  • Flow Rate (SCFM): 10
  • Type: Self-Regulating
  • Product Type: Self-Regulating
  • Operation Type: Lever
  • Flow Rate: 10 SCFM
  • Port Size: 1/4 inch
  • Noise Level: < 90 dBA
  • Safety Features: Conform to Current O.S.H.A. Directive No. 100-1 (Brass Nozzle, Vortec Flo-Gain, Self-Regulating)
  • Maximum Operating Pressure: 100 psig
Safety Warning

Item Information

Parker offers a variety of Blow Guns that are durably constructed and designed to meet the most specific needs while meeting or exceeding safety standards. Please review details for each type of blow gun to find the one that is right for your needs.

Brass Nozzle Blow Gun: These blow guns have contoured lever or button control which provide a natural, comfortable grip even when used with gloves. They are made with a die cast zinc body with painted finish and have a finger guard with hang-up hook for finger protection and quick safe storage. Brass nozzle blow guns have a 1/4" port and 20 SCFM rating. OSHA rated*.

Vortec FLO-GAIN Nozzle Blow Gun:  The Vortec Flo-Gain nozzles are combined with high performance blow guns that offer a quiet sound level of 80 dBA.  Compressed air attains sonic velocity through an adjustable slot and attaches to the exterior surface of the cone shaped nozzle. These blow guns are made with a die cast zinc body with painted finish and have a finger guard with hang-up hook for finger protection and quick safe storage. They have a 1/4" port, 80 PSIG inlet and a 70+ SCFM rating. Settings for Vortec FLO-GAIN blow guns are shown on a micrometer dial. OSHA rated*.

Self-Regulating Blow Gun:  These blow guns are designed with an integral self-regulating pressure reducing valve for automatic shut-off when nozzle is blocked. They prevent air pressure buildup over 30 PSIG in compliance with U.S. Dept. of Labor standards.  An air shield aids in protecting the operator against blow back of flying of particles and are designed to operate at less than 90 dBA. These blow guns are made with a die cast zinc body with painted finish and have a finger guard with hang-up hook for finger protection and quick safe storage. They have a 1/4" port, 70-175 PSIG inlet and a 10 SCFM rating. OSHA rated*.

Pistol Grip Blow Gun: Pistol grip blow guns are easy to aim for quick and efficient cleaning. They are lightweight, easy to handle and ideal for all shop housekeeping purposes. The easy trigger action features instant spring adjustment for controlled air to help you get the amount of air where you want it, with no restrictions, no cut-offs. Pistol grip blow guns make for a convenient connection for overhead or under bench floor air use. These blow guns have 1/4" inlet port and a 175 PSIG pressure rating. They are not OSHA rated.

*OSHA Rated O.S.H.A. Certification: All safety blow guns conform to the requirements of Compressed Air Standards as currently described in the U.S. Bureau of Labor Standards, paragraph 1910.242, when pressurized at the inlet to a maximum of 100 PSIG. Conform to current O.S.H.A. Directive No. 100-1.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Safely and efficiently clean and remove chips using compressed air
• Comfortable grip
• Robust and durable die cast body
• Complies with standard safety regulations

Applications:
• Industrial manufacturing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577