4-2 RB-SSHP - Pipe Fittings - 10,000 PSI | Parker NA

Pipe Fittings - 10,000 PSI | #4-2 RB-SSHP

4-2 RB-SSHP

Pipe Fittings - 10,000 PSI | #4-2 RB-SSHP

Parker's high pressure 10,000 PSI pipe fittings are precision machined from bar stock. They are designed to be used for process control connections between pipe sizes.


Tekniske spesifikasjoner

  • Total lengde (tomme): N/A
  • Tilkobling 2, stil: Female
  • Konfigurasjonstype: Reducing Bushing RB
  • Tilkobling 2, gjengestørrelse (tomme): 1/8"
  • Tilkobling 1, stil: Male
  • Tilkobling 1, gjengestørrelse (tomme): 1/4"
  • Maksimalt driftstrykk: 10000 psi
  • Tilkobling 1, gjengestørrelse: 1/4" inch
  • Tilkobling 2, gjengestørrelse: 1/8" inch
  • Tilkoblingstype: Male, NPT
  • Konstruksjonsmaterialer: 316L Stainless Steel
  • Konfigurasjon: Reducing Bushing RB
  • Total lengde: N/A
Safety Warning

Informasjon om artikkel

The Parker high pressure pipe fitting range are designed to be used for process control connections between pipe sizes and overcomes the  pressure limitations of standard industry pipe fittings. All the Parker pipe fittings are rated at 10,000 PSI, which overcomes the issue that a standard pipe fitting will have by being derated due to size and wall thickness limitations. Having the pipe fitting permanently marked with the pressure rating avoids potential installation error which means safety is an integral part of the pipe fitting.  Parker's high pressure 10,000 PSI pipe fittings are precision machined from bar stock.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Refining
• Petrochemical
• Chemical

Features / Benefits:
• 10,000 PSI for all shapes and sizes, no derating of pressure due to size
• Pressure stamp on product avoids installation error

Applications
• Instrumentation isolation lines
• High pressure media control

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

Literature and Reference Materials
10,000 PSI Pipe Fittings Catalogue
×


Finn en distributør

Kjøp her

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Telefon

+1 (256) 881-2040

Faks

+1 (256) 881-5072

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687PDC
687516