477TC-8 - Medium Pressure Elite Parkrimp No-Skive Hoses 477-TC-ST PowerLift - 477RH | Parker NA

Medium Pressure Elite Parkrimp No-Skive Hoses 477-TC-ST PowerLift - 477RH | #477TC-8

477TC-8

Medium Pressure Elite Parkrimp No-Skive Hoses 477-TC-ST PowerLift - 477RH | #477TC-8

Parker No-Skive Compact PowerLift hydraulic hose 477 with 2 wire braids has been designed for a working pressure up to 45,0 MPa and a temp. range from -40 °C to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel


Tekniske spesifikasjoner

  • Material på ytterslange: High abrasion resistant MSHA approved synthetic rubber
  • Innvendig diameter for slange (størrelse): -8
  • Laveste driftstemperatur: -40 °C, -40 °F
  • Varemerke: Parker
  • Spesifikasjoner oppfylt: MSHA
  • Kompatibel kobling: 48 Series
  • Innvendig diameter: 1/2 inch, 12.7 mm
  • Maksimal driftstemperatur: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Slangeforsterkningsmateriale: 2 Braids of High Tensile Wire
  • Utvendig diameter: 0.803 inch, 20.4 mm
  • Divisjon: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Coolants (Glycol, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Industri: Off-road Machinery
  • Applikasjon: Trucks, Cranes & Lifting Equipment
  • Teknologi: Fluid & Gas Handling
  • Produkttype: Hydraulic Hose
  • Produktstil: Elite No-Skive Power Lift
  • Maksimalt driftstrykk: 5500 psi, 38 MPa, 380 bar
  • Minste bøyeradius: 105 mm, 4.134 inch
  • Designfaktor: 4:1
  • Konstruksjonsmaterialer: Rubber
  • Dekselmateriale: High Abrasion Resistant MSHA approved
  • Innvendig rørmateriale i slange: Nitrile Butadiene Rubber (NBR)
  • Vekt: 0.37 lb/ft, 0.55 kg/m
Safety Warning

Informasjon om artikkel

Parker's Medium Pressure Elite No-Skive hoses 477, 477TC, 477ST and 477RH offer an excellent solution for general-medium pressure hydraulic systems and demanding bend radii applications such as lifting equipment. Based on advanced materials and production technologies this hose range has a smaller bend radius and a reduced outside diameter that results in a significant advantage in terms of space and weight on compact equipment. This medium pressure hoses are available with standard cover, tough cover (TC), super tough cover (ST) and fire-retardant synthetic rubber cover. Tough cover offers 80 x and super tough cover even 450 x greater abrasion resistance than standard rubber cover hoses. The Parker Medium Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.  

Markets:
• Materials Handling  
• Construction Equipment
• Forestry
• Agriculture
• Transportation

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the end-users.
• Small bend radii and lightweight for applications where space and weight are determining factors.
• High quality compounds allow thin covers, less weight
• High flexibility for easier installation and increased service life.
• High abrasion resistance hose covers superior to ISO 6945 requirements, extending service life.
• High ozone-resistant cover compounds extending weathering and aging resistance.
• Fire-retardant cover (Railway approved):
European Standard EN 45545
HL for R22 (internal) and HL3 for R23 (external)
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly.

Applications:
• General medium pressure hydraulic systems and demanding bend radii applications such as lifting equipment.
• All materials handling applications
• Truck cranes
• Fork lift trucks
• Aerial lifts
• Cranes
• Telehandlers
• Railway (hydraulic brake and hydrostatic systems)
Parker's Medium Pressures Hoses 477, 477TC, 477ST, 477RH are compatible with the Parker Parkrimp medium pressure fitting series 48

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×


Finn en distributør

Kjøp her

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Telefon

+49 (0) 6256-81-0

Faks

+49 (0) 6256-81-100

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687PDC
687513