836-10-BLK - Push-Lok Plus High Temperature Multipurpose Hose 300-400 PSI – 836 Hose | Parker NA

Push-Lok Plus High Temperature Multipurpose Hose 300-400 PSI – 836 Hose | #836-10-BLK

836-10-BLK

Push-Lok Plus High Temperature Multipurpose Hose 300-400 PSI – 836 Hose | #836-10-BLK

Heat-resistant Push-Lok Plus 836 hoses accommodate higher working pressures and higher temperatures than other Push-Lok Plus hoses while offering the same compatibility features.


Tekniske spesifikasjoner

  • Farge: Black
  • Innvendig diameter for slange (størrelse): -10
  • Media: Air (Compressed Air with traces of Oil), Coolants, Fuels - Check fuel type with our catalogue chart., Lubricants, Petroleum Hydraulic Fluids
  • Spesifikasjoner oppfylt: n/a
  • Kompatibel kobling: HY Series, 82 Series
  • Innvendig diameter: 5/8 inch, 16 mm
  • Slangeforsterkningsmateriale: 1 Braid of Fiber
  • Nominell innvendig diameter for slange: 16 mm
  • Utvendig diameter: 0.910 inch, 23 mm
  • Vakuumtrykklassifisering: 18 inch-Hg, 457 mm-Hg
  • Størrelse: -10
  • Maksimal driftstemperatur: 212 °F (Air), 100 °C (Air), 185 °F (Water), 85 °C (Water), 302 °F (Oil), 150 °C (Oil)
  • Designfaktor: n/a
  • Laveste driftstemperatur: -55 °F (Oil), -48 °C (Oil)
  • Maksimalt driftstrykk: 350 psi, 2.4 MPa
  • Dekselmateriale: PKR® Rubber, MSHA Approved
  • Innvendig rørmateriale i slange: PKR® Rubber
  • Minste bøyeradius: 5 inch, 125 mm
  • Vekt: 0.19 lb/ft, 0.28 kg/m
  • Applikasjon: Pneumatics, Petroleum Base Hydraulic Fluids, Lubricating Oils, Antifreeze Solutions, Diesel Fuels
Safety Warning

Informasjon om artikkel

Compatible with more fluids, applications and fittings than other hoses in the Push-Lok Plus product line, Parker’s 836 hose is a multipurpose, low pressure hose offering higher temperature and pressure ratings and a greater range of I.D. sizes. 836 hoses also feature the time- and cost-saving Push-Lok technology, which allows for quick, on-the-job assembly without need for clamps or special tools.

The unique Push-Lok seal also ensures reliable, durable, and leak-free service. 836 hoses offer working pressures between 300 and 400 PSI, and high temperature ratings up to 185°F for water, 212°F for air, and 302°F for oil applications. Noted for their wide fluid compatibility, 836 hoses can be used in many low-pressure media applications, including diesel fuel. Compatible with Parker’s HY Series crimp fittings and its 82 Series field attachable fittings, 836 hoses accommodate the widest range of fittings in the industry. Offered in an array of colors, 836 hoses are available with I.D. sizes ranging from ¼-inch to ¾-inch.


Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• 300-400 PSI working pressure in different sizes
• Easy assemblies that can be made in seconds, saving valuable time and cost
• Organization with Parker's exclusive color-coding system
• Unique seal for a durable leak-free service

Applications:
• Petroleum base hydraulic fluid and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuel

Compatible Fittings:
• 82 series fittings
• HY series fittings

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×


Finn en distributør

Kjøp her

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Telefon

+1 (440) 943-5700

Faks

+1 (440) 943-3129

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687PDC
687583