Push-Lok Low Pressure Hose 846 | #846-4-BLU-RL


LOADING IMAGES
846-4-BLU-RL

Push-Lok Low Pressure Hose 846 | #846-4-BLU-RL

Parker's Low Pressure Push-Lok Hose 846 has been developed for high temperature applications of +150 °C and for a working pressure up to 2.8 MPa. The hose range is compatible with Push-Lok fittings in steel and stainless steel in series 82.


Tekniske spesifikasjoner

  • Maksimalt driftstrykk: 28 bar
  • Dekselfarge: Blue
  • Innvendig diameter for slange: 6.4 mm - 1/4 inch
  • Innvendig diameter for slange (størrelse): -4
  • Innvendig rørmateriale i slange: PKR synthetic rubber
  • Industri: General Industrial
  • Varemerke: Parker
  • Laveste driftstemperatur: -54.4 °F, -48 °C
  • Maksimalt driftstrykk: 28 bar, 2.8 MPa, 400 psi
  • Produkttype: Push-Lok and Push-on Hoses
  • Teknologi: Fluid & Gas Handling
  • Designfaktor: 4:1
  • Divisjon: Polymer Hose Division Europe
  • Minste bøyeradius: 2.559 inch, 65 mm
  • Vekt: 9.0 lb/ft, 0.09 lb/ft, 0.13 kg/m
  • Dekselmateriale: PKR synthetic rubber MSHA approved
  • Minimum sprengtrykk: 1600 psi, 11.2 MPa, 112 bar
  • Vakuumtrykklassifisering: 95 kPa
  • Spesifikasjoner oppfylt: MSHA
  • Kompatibel kobling: 82 Series
  • Innvendig diameter: 1/4 inch, 6.4 mm
  • Maksimal driftstemperatur: 150 °C (Water 85°C / Air 100°C), 302 °F (Water 185°F / Air 212°F)
  • Slangeforsterkningsmateriale: High tensile fibre braid
  • Utvendig diameter: 0.492 inch, 12.5 mm
  • Media: Air (General Industrial Air), Coolants (Anti-Freeze), Lubricants, Petroleum Hydraulic Fluids (Water-Oil Emulsions), Water
  • Dekselfarge: Blue
  • Applikasjon: High Temperature Applications
Safety Warning

Informasjon om artikkel

Parker's Low Pressure Push-Lok® hose 846 with a synthetic PKR rubber tube has been designed for high oil temperatures and for high temperature applications up to +150 °C. Push-Lok hose 846 has a blue or black MSHA approved synthetic PKR rubber cover and has a very low fitting insertion force. The Parker Low Pressure Push-Lok hose range is complemented by a full selection of compatible Push-Lok fittings in steel, stainless steel and brass with connections in DIN, BSP, SAE, JIC and ORFS.

Low Pressure Push-Lok® - the self-grip hose system for low-pressure applications features the widest fluid compatibility, application and size range in the industry. The Push-Lok system is easy to use. No clamps or special tools are required during installation.


Markets:
• Industrial

Features/Benefits:
• Push-Lok assemblies can be made in seconds, saving valuable time and cost
• 846 has a very low fitting insertion force.
• The unique seal of Push-Lok ensures reliable, durable, leak-free service
• High functional safety with a design factor of 4
Wide range of hose and fittings for a wide range of applications
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users.
• The hose cover is made of MSHA approved black or blue synthetic PKR rubber.
• The Parker Low Pressure Push-Lok hose range is complemented by a full selection of compatible Push-Lok fittings in steel, stainless steel and brass.

Applications:
• 846 is ideal for all markets with special high temperature applications.

The Parker Low Pressure Push-Lok®self-grip hose system is compatible with Push-Lok® fittings series 82.


Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687513