Załóż konto Parker już dziś!
Utwórz jedno konto do zarządzania wszystkimi działaniami w witrynie firmy Parker od preferencji zakupowych do dostępu do aplikacji.
Utwórz jedno konto do zarządzania wszystkimi działaniami w witrynie firmy Parker od preferencji zakupowych do dostępu do aplikacji.
Parker double-throttle check valves series FM in sandwich design offer an easy configuration of stack systems and provide a very good price-performance ratio. They are optionally available with a cylindrical needle for fine adjustment in NG06 and NG10
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Produkty | Przyłącze | Maksymalne ciśnienie robocze | Typ iglicy | Wersja | Mechanizm regulacji | Powłoka |
|---|---|---|---|---|---|---|
| FM2DDDKV | NG06 / CETOP 03 | 350 bar | Fine, cylindrical hollow bored with V notch | Meter-in or meter-out throttle | Knob | without coating |
| FM2DDDSV | NG06 / CETOP 03 | 350 bar | Fine, cylindrical hollow bored with V notch | Meter-in or meter-out throttle | Hexagon socket | without coating |
| FM2DDKV | NG06 / CETOP 03 | 350 bar | Standard conical | Meter-in or meter-out throttle | Knob | without coating |
| FM2DDSV | NG06 / CETOP 03 | 350 bar | Standard conical | Meter-in or meter-out throttle | Hexagon socket | without coating |
| FM3DDDKV | NG10 / CETOP 05 | 350 bar | Fine, cylindrical hollow bored with V notch | Meter-in or meter-out throttle | Knob | without coating |
| FM3DDDSV | NG10 / CETOP 05 | 350 bar | Fine, cylindrical hollow bored with V notch | Meter-in or meter-out throttle | Hexagon socket | without coating |
| FM3DDKV | NG10 / CETOP 05 | 350 bar | Standard conical | Meter-in or meter-out throttle | Knob | without coating |
| FM3DDSV | NG10 / CETOP 05 | 350 bar | Standard conical | Meter-in or meter-out throttle | Hexagon socket | without coating |
| FM4DDFVHT | NG16 / CETOP 07 | 350 bar | Standard | Meter-in throttle | Hexagon socket | without coating |
| FM4DDTVHT | NG16 / CETOP 07 | 350 bar | Standard | Meter-out throttle | Hexagon socket | without coating |
| FM6DDKV | NG25 / CETOP 08 | 210 bar | Standard | Meter-out throttle | Knob | without coating |
| FM2DDKVHT | NG06 / CETOP 03 | 350 bar | Standard | Meter-in or meter-out throttle | Knob | without coating |
| FM2DDKVHT1P | NG06 / CETOP 03 | 350 bar | Standard | Meter-in or meter-out throttle | Knob | ZnNi coating |
| FM2DDSVHT | NG06 / CETOP 03 | 350 bar | Standard | Meter-in or meter-out throttle | Hexagon socket | without coating |
| FM3DDKVHT | NG10 / CETOP 05 | 350 bar | Standard | Meter-in or meter-out throttle | Knob | without coating |
| FM3DDSVHT | NG10 / CETOP 05 | 350 bar | Standard | Meter-in or meter-out throttle | Hexagon socket | without coating |
| FM2DDSVHT1P | NG06 / CETOP 03 | 350 bar | Standard | Meter-in or meter-out throttle | Hexagon socket | ZnNi coating |
| FM3DDSVHT1P | NG10 / CETOP 05 | 350 bar | Standard | Meter-in or meter-out throttle | Hexagon socket | ZnNi coating |