Ball Valves Stainless Steel Series | Product Series

Filter by

    No filters selected

Shape

Ball Material

Ball Seal Material

Body Material

Connection 1 Thread Size (metric)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valves Stainless Steel Series

Ball Valves Stainless Steel Series

Stainless steel series ball valves can withstand corrosive fluids and environments.
With full flow, high pressure and temperature capabilities, these valves are suitable for many applications.

Technical Specifications

  • Maximum Operating Pressure: Refert to part for detailed specification, up to 140 depending on the Nominal Diameter bar, up to 14.0 depending on the Nominal Diameter MPa
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • O-Ring Material: PTFE
  • Application: Pneumatics, Process Control, Safety, Fluid Control, Aviation, Chemical, Semi-Conductors, Medical, Petrochemical, Laboratories, Pharmaceutical
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Product Type: Ball Valves
  • Product Style: Female Ball Valve, Female Ball Valve with fixing plate, 3 pieces Female Ball Valve with fixing plate, Female Ball Valve - Light
  • Product Series: Stainless Steel Series
  • Function: 2-Way
  • Operation Type: Lever-operated
  • Shape: In-line
  • Flow Rate: n/a L/min
  • Connection Type: BSPP
  • Connection Size: G3/8 to G1 1/2; Rp1/4 to Rp2
  • Orifice Size: 4 to 50 mm
  • Configuration: 2/2
  • For Fluid Type: Air, Inert Gas, Water
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 120 to 150 °C, 248 to 302 °F
  • Mounting Type: In-line
  • Actuation Type: Manual
  • Specifications Met: n/a
  • Body Material: Stainless Steel 316L, Stainless Steel 303
  • Seat Material: PTFE
  • Seal Material: PTFE
  • Stem Material: Stainless Steel 316L, Stainless Steel
  • Ball Material: Stainless Steel 316L, Stainless Steel 303
  • Handle Type: Blue long lever (Stainless Steel), Short lever (Nickel plated brass)
  • Weight: 0.194 to 3.262 kg, 0.427 to 7.176 lb
  • Quantity per Box: 1 to 10
  • Region of Origin: Italy, France
  • Operating Pressure: 0 to 65, Vacuum to 60 bar
  • Stem Seal Material: PTFE
  • Gripping Ring Material: Stainless Steel
Safety Warning

Full Product Description

Stainless steel series ball valves can withstand corrosive fluids and environments.

With full flow, high pressure and temperature capabilities, these valves are suitable for many applications.

Features/Benefits:

- Reliability

• Full flow
• Excellent chemical compatibility
• High resistance to pressure/temperature
• Light series version: 100% leak-tested in production, date coding to guarantee quality and traceability

- Versatility

• Three in-line versions:
One-piece: cannot be disassembled
3-piece: easily disassembled for maintenance and cleaning
Light Series: for maximum compactness
• Fixing plate: 4812 and 4832
Through-bulkhead fitting
Pneumatic or electronic actuation (ISO 5211 standard)

Markets:

• Food and Beverage
• Commercial Aircraft
• Industrial Chemical Processing
• Semiconductor
• Medical
• Lab / Diagnostic
• Pharmaceutical

Applications:

• Allow/Stop Corrosive Fluid Circulation in Harsh Environment
• Suitable for Low and High Temperatures

Technologies:

• Industrial valves
• Pneumatic actuation
• Electric actuation

Technical Characteristics:

• Fluids: All fluids
• Materials: nickel-plated brass or 430 stainless steel, 316L stainless steel or 303 stainless steel, PTFE, FKM, silicone free
• Pressure:
Type 4810, 4812 and 4832: 0 to 65 bar
Type 0465: Vacuum to 20 bar
• Temperature:
Type 4810, 4812 and 4832: -20°C to +150°C
Type 0465: -20°C to +120°C

Regulations:

• DI: 97/23/EC (module PED A - EC diameters greater than 25 mm)
• DI: Machinery Directive 2006/42/EC
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 89/392/EC

Product Types:

• 2/2 In-Line 3-Piece Ball Valve with Fixing Plate, Female BSPP Thread
• 2/2 In-Line Ball Valve with Fixing Plate, Female BSPP Thread
• 2/2 In-Line Ball Valve, Female BSPP Thread
• 2/2 In-Line Light Series Ball Valve, Female BSPP Thread

Related Documents

×
Products Shape Ball Material Ball Seal Material Body Material Connection 1 Thread Size (metric)
0465 04 13 2/2 in-line stainless light serie ball valve female STAINLESS STEEL PTFE STAINLESS STEEL 303 G1/4
0465 07 17 2/2 in-line stainless light serie ball valve female STAINLESS STEEL PTFE STAINLESS STEEL 303 G3/8
0465 10 21 2/2 in-line stainless light serie ball valve female STAINLESS STEEL PTFE STAINLESS STEEL 303 G1/2
4810 08 13 2/2 in-line stainless ball valve female na na STAINLESS STEEL 316L G1/4
4810 10 17 2/2 in-line stainless ball valve female na na STAINLESS STEEL 316L G3/8
4810 15 21 2/2 in-line stainless ball valve female na na STAINLESS STEEL 316L G1/2
4810 20 27 2/2 in-line stainless ball valve female na na STAINLESS STEEL 316L G3/4
4810 25 34 2/2 in-line stainless ball valve female na na STAINLESS STEEL 316L G1
4812 50 48 2/2 in-line stainless steel fixing ball valve female na na STAINLESS STEEL 316L Rp2
4812 10 13 2/2 in-line stainless steel fixing ball valve female na na STAINLESS STEEL 316L Rp1/4
4812 10 17 2/2 in-line stainless steel fixing ball valve female na na STAINLESS STEEL 316L Rp3/8
4812 15 21 2/2 in-line stainless steel fixing ball valve female na na STAINLESS STEEL 316L Rp1/2
4812 20 27 2/2 in-line stainless steel fixing ball valve female na na STAINLESS STEEL 316L Rp3/4
4812 25 34 2/2 in-line stainless steel fixing ball valve female na na STAINLESS STEEL 316L Rp1
4812 32 42 2/2 in-line stainless steel fixing ball valve female na na STAINLESS STEEL 316L Rp1 1/4
4812 40 49 2/2 in-line stainless steel fixing ball valve female na na STAINLESS STEEL 316L Rp1 1/2
4832 10 13 2/2 in-line stainless steel 3 piece fixing ball valve female na na STAINLESS STEEL 316L Rp1/4
4832 15 21 2/2 in-line stainless steel 3 piece fixing ball valve female na na STAINLESS STEEL 316L Rp1/2
4832 20 27 2/2 in-line stainless steel 3 piece fixing ball valve female na na STAINLESS STEEL 316L Rp3/4
4832 25 34 2/2 in-line stainless steel 3 piece fixing ball valve female na na STAINLESS STEEL 316L Rp1
4832 32 42 2/2 in-line stainless steel 3 piece fixing ball valve female na na STAINLESS STEEL 316L Rp1 1/4
4832 40 49 2/2 in-line stainless steel 3 piece fixing ball valve female na na STAINLESS STEEL 316L Rp1 1/2
4832 50 48 2/2 in-line stainless steel 3 piece fixing ball valve female na na STAINLESS STEEL 316L Rp2

687PDC
A43098